Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


PDU3XVN6G20

11.5kW 3-Phase Monitored PDU, 200/220/230/240V Outlets (42 C13, 6 C19), IEC309 16/20A Red, 360-415V input, 0U, TAA

More Info
Check Prices
Monitored
380; 400; 415
16A 400/230V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
 
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) max per C13 outlet
50 / 60 Hz
(42) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
 
Supports local monitoring of current for each input phase (L1, L2 and L3) and output current for each output load bank (16A balanced max per B1, B2 and B3); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1); L2-N feeds dark-gray outlets (B2); L3-N feeds light-gray outlets (B3)
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
 
 
 
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.86
13.50
32 to 122F (0 to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
 
 
 
 
Tested to UL60950-1 (USA), CSA (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
 
PDU3XEVN6G20

11.5kW 3-Phase Monitored PDU – LX Platform, 42 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, TAA

More Info
Check Prices
Monitored
380; 400; 415
16A 400/230V, 380/220V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
11GA / 4mm2 (SOOW/ H07RN-F); IP44 Splashproof connector
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per outlet bank (L1-N, L2-N, L3-N); 16A max per C19 outlet; 12A max (10A CE) max per C13 outlet
50 / 60 Hz
(42) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
 
Supports monitoring of current per input phase (L1, L2, L3) and output current per load bank (Banks 1-3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 powers light gray outlets (Bank 1); L2-L3 powers black outlets (Bank 2); L3-L1 powers dark-gray outlets (Bank 3)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED per output load bank (Bank 1, Bank 2, Bank 3); GREEN (Power On), YELLOW (Warning condition), Red (Critical warning condition)
+/-1%
+/-1%
+/-1%
 
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.86
13.49
32 to 122F (0 to 50C)
5 to 140F (-15C to 60C)
5 to 95% non-condensing
0-10,000
0-3000
Pre-installed LX platform network interface
 
 
 
 
 
Tested to UL 60950-1:2007 R12.11, IEC 60950-1:2005+A1:2009 (USA), CAN/CSA-C22.0 No 60950-1-07-A1:2011 (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
 
PDU3XEVSR6G20

11.5kW 3-Phase Switched PDU - 24 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
380; 400; 415
16A 400/230V, 380/220V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
11GA / 4mm2 (SOOW/ H07RN-F); IP44 Splashproof connector
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per outlet bank (L1-N, L2-N, L3-N); 16A max per C19 outlet; 12A max (10A CE) max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-3) and per output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Bank 1); L2-N powers dark-gray outlets (Bank 2); L3-N powers light-gray outlets (Bank 3)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
+/-1%
+/-1%
+/-1%
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.86
14.48
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5% to 95% non-condensing
 
 
SNMP V1, V2c, V3
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Tested to UL 60950-1:2007 R12.11, IEC 60950-1:2005+A1:2009 (USA), CAN/CSA-C22.0 No 60950-1-07-A1:2011 (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
Auto Probe Monitoring and Reboot (included)
PDU3XMV6G20

11.5kW 3-Phase Metered PDU, 240-220V (36 C13 & 9 C19), IEC-309 16/20A Red, 415-380V Input, 6 ft. (1.83 m) Cord, 0U Vertical

More Info
Check Prices
Metered
380; 400; 415
16A 400/230V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
 
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
50 / 60 Hz
(36) C13; (9) C19
220; 230; 240
n/a
 
Supports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-N feeds black outlets; L2-N feeds dark-gray outlets; L3-N feeds light-gray outlets
Set of 3 digital meters report per-phase output current in amps (L1, L2, L3)
 
 
 
 
 
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.2 x 1.93
9.00
 
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
 
 
 
 
NOM (Mexico), CE (EU), Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
 
PDU3XVS6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red 360-415V input, 0U, TAA

More Info
Check Prices
Switched
380; 400; 415
16A 400/230V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
 
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
 
Reports input current per phase (L1, L2 and L3) and current for each output load bank (16A balanced max per B1, B2 and B3); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1); L2-N feeds dark-gray outlets (B2); L3-N feeds light-gray outlets (B3)
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
 
 
 
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.86
14.50
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
 
 
 
 
 
 
Tested to UL60950-1 (USA), CSA (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
 
PDU3XVSR6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red, 360-415V input, 0U, TAA

More Info
Check Prices
Switched
380; 400; 415
16A 400/230V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
 
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
 
Reports input current per phase (L1, L2, L3), plus output current for each output load bank (16A balanced max per B1-B3) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1); L2-N feeds dark-gray outlets (B2); L3-N feeds light-gray outlets (B3)
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP)
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
 
 
 
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.86
14.5
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5% to 95% non-condensing
0-10,000
0-3000
 
 
 
 
 
 
Tested to UL60950-1 (USA), CSA (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.