Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


PDUMH20HVATNET

3.8kW Single-Phase Switched Automatic Transfer Switch PDU, 2 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Switched
200; 208; 220; 230; 240
20.0
(2) IEC-320 C20
Single-Phase
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
12
20A 208/240V; 16A 230V
Agency de-rated to 16A continuous
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(8) C13; (2) C19
200; 208; 220; 230; 240
n/a
8 individually switched C13 output receptacles
Digital display reports total PDU output current in amps
8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
1U rackmount
Metal
18.3
Horizontal (1U)
1.72 x 17.3 x 14.8
10.30
 
-30°C to +50°C (-22°F to +122°F)
5-95% (non-condensing)
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring and Reboot (included)
 
Tested to UL 60950 (USA, Canada), CE (Europe), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
2-year limited warranty
PDUMH20HVAT

3.8kW Single-Phase Metered Automatic Transfer Switch PDU, 2 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Metered
200; 208; 220; 230; 240
20
(2) IEC-320 C20
Single-Phase
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
12
20A 208/240V; 16A 230V
Agency de-rated to 16A continuous
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(8) C13; (2) C19
200; 208; 220; 230; 240
n/a
Adding SNMPWEBCARD or WEBCARDLX accessory offers upgrade path to switched PDU (only C13 outlets are switchable upon upgrade); Management Cards can also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input
Digital display reports total PDU output current in amps
8 front panel LEDs display power on/off status for each C13 outlet, plus 2 LEDs for power status on Primary and Secondary input connection
Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
1U rackmount
Metal
18.3
Horizontal (1U)
1.72 x 17.3 x 14.8
10.30
 
-30°C to +50°C (-22°F to +122°F)
5 to 95% (non-condensing)
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
 SNMPWEBCARD ;  WEBCARDLX 
 
Rear grounding lug
Tested to UL 60950 (USA, Canada), CE (Europe), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
2-year limited warranty
PDUMH20HV

3.2-3.8kW Single-Phase Metered PDU, 200-240V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12ft Cord, 1U Rack-Mount, TAA

More Info
Check Prices
Metered
200; 208; 220; 230; 240
20
NEMA L6-20P; IEC-320 C20
Single-Phase
Includes 12 ft. / 3.6m C19 to C20 power cable and L6-20P plug adapter
12
20A 208/240V; 16A 230V
Agency de-rated to 16A continuous
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(8) C13; (2) C19
200; 208; 220; 230; 240
n/a
 
Digital display reports total PDU output current in amps
 
n/a
1U rackmount. Includes mounting accessories for 2-4 post racks
Metal
9.5
Horizontal (1U)
1.75 x 17.5 x 6.5
6.80
10
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
 
 
Rear grounding lug
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), CE (IEC 60950), RoHS compliant, TAA compliant
2-year limited warranty
PDUMH15HVATNET

2.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Switched
200; 208; 220; 230; 240
10
(2) IEC-320 C14
Single-Phase
Set of two C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources
12
 
 
2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet
50 / 60 Hz
(10) C13
200; 208; 220; 230; 240
n/a
8 individually switched C13 output receptacles (2 unswitched)
Digital display reports total PDU output current in amps
8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
1U rackmount
Steel
16.7
Horizontal (1U)
1.71 x 17.33 x 14.45
10.41
 
-30°C to +50°C (-22°F to +122°F)
5-95% (non-condensing)
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring and Reboot (included)
 
Tested to UL60950-1:2007+A2:2014 (USA), CAN/CSA-C22.2 60950-1-07+A1:2011+A2:2014 (Canada), CE (EU), NOM (Mexico), EAC (Russia), EN55032:2015 and EN62040-2:2006, FCC Class A (Emissions), RoHS Compliant, TAA Compliant
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.