We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
15
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
OUTPUT: Customized Load Management Receptacles:
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
2 digit meter and pushbutton display toggle switch reports output current in amps in 3 loading segments, Bank 1 (C13 outlets #1-8), Bank 2 (C19 outlets #9-14) and Banks 1&2 combined (Outlets #1-14)
USER INTERFACE, ALERTS & CONTROLS: Switches:
Pushbutton near the two digit current meter toggles reporting of output amps on Bank 1, Bank 2 and Total PDU output (Banks 1 & 2 combined)
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
14 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined)
PHYSICAL
Form Factors Supported:
2U rackmount
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
16
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.80
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non-condensing
SPECIAL FEATURES
TVSS Grounding:
Grounding lug
High Availability PDU Features:
Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
12
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(16) C13; (2) C19
Output Nominal Voltage:
200; 208; 240
Overload Protection:
Two 20A breakers protect 9 outlets each
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Set of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
Switches:
n/a
PHYSICAL
Form Factors Supported:
2U rackmount; mounting accessories included
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
16
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.7
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non-condensing
SPECIAL FEATURES
TVSS Grounding:
Grounding lug
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
6
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(16) C13; (2) C19
Output Nominal Voltage:
200; 208; 240
Overload Protection:
Two 20A breakers protect 9 outlets each
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Set of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
Switches:
n/a
PHYSICAL
Form Factors Supported:
2U rackmount; mounting accessories included
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
16
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.7
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non-condensing
SPECIAL FEATURES
TVSS Grounding:
Grounding lug
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), TAA Compliant, RoHS compliant, Series Number: AGPD7986
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
12
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(12) C13; (4) C19
Output Nominal Voltage:
200; 208; 240
Overload Protection:
Two 20A breakers protect 8 outlets each
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
USER INTERFACE, ALERTS & CONTROLS: Switches:
Pressing the display toggle switch advances the local display of power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2 combined
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
Front panel LEDs indicates which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-8; Bank 2 LED indicates the meter is reporting load level for outlets 9-16; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
PHYSICAL
Form Factors Supported:
2U rackmount
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
16
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.7
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non-condensing
SPECIAL FEATURES
High Availability PDU Features:
Auto Probe Monitoring (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL (USA), CSA (Canada), NOM (Mexico), Class A (emissions), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Maximum Input Amps Details:
Agency rated to 24A continuous
PDU Plug Type:
(2) NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
10
INPUT: Input Cord Details:
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
OUTPUT
OUTPUT: Output Capacity Details:
5.76kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 24A max per L6-30R outlet; 16A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(16) C13; (2) C19; (1) L6-30R
Output Nominal Voltage:
200; 208; 240
OUTPUT: Overload Protection:
Includes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19); L6-30R outlet is unbreakered
OUTPUT: Customized Load Management Receptacles:
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Digital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Outlet #19), whole-PDU output kW load level and input voltage on primary and secondary input lines
USER INTERFACE, ALERTS & CONTROLS: Switches:
ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary). LX Platform Interface: Recessed reset switch for interface reboot and factory reset
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
19 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage. Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
Current Measurement Accuracy (Amps):
+/-1%
Voltage Measurement Accuracy (Volts):
+/-1%
Power Measurement Accuracy (Watts):
+/-1%
PHYSICAL
Form Factors Supported:
2U rackmount
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
16
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.70
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5 to 95% (non-condensing)
Operating Elevation (ft.):
0-10,000
Operating Elevation (m):
0-3000
SPECIAL FEATURES
High Availability PDU Features:
Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systemsPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Communications Cable:
Micro-USB- to-USB A configuration/console access cable
COMMUNICATIONS: Network Monitoring Port:
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Network Speed:
10/100 Mbps
Communications Interface:
Pre-installed network card; USB
OUTPUT: Output Capacity Details:
7.4kW (230V) / 32A total capacity / 20A max per breakered outlet bank; 16A max per C19 outlet, 10A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(16) C13
Output Nominal Voltage:
230
Overload Protection:
Two 20A circuit breakers protect 8 outlets each
OUTPUT: Customized Load Management Receptacles:
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Digital display reports output amps in 3 loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined)
USER INTERFACE, ALERTS & CONTROLS: Switches:
Pushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined; WEBCARDLX : Recessed reset switch for card reboot and factory reset
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
16 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined); WEBCARDLX: LX Platform Status LED (Green); Network Link/Activity LED (Yellow), Network Speed LED (Green)
PHYSICAL
Form Factors Supported:
2U rackmount
Material of Construction:
Metal
Minimum Required Rack Depth (inches):
14.8
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.5 x 17.5 x 12.5
Unit Weight (lbs.):
13.7
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
Up to 95% non-condensing
SPECIAL FEATURES
High Availability PDU Features:
Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to CE (IEC 60950-1), EN Class A (Emissions), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
LX platform interface provides remote monitoring and control via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
10
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(20) C13; (4) C19
Output Nominal Voltage:
200; 208; 240
Overload Protection:
Two 20A breakers protect 12 outlets each
OUTPUT: Customized Load Management Receptacles:
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
USER INTERFACE, ALERTS & CONTROLS: Switches:
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
24 power availability LEDs confirm power off/on status for each built-in outlet; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
PHYSICAL
PHYSICAL: Form Factors Supported:
0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
PDU Form Factor:
Vertical (0U)
Unit Dimensions (hwd / in.):
70 x 2.19 x 2.65
Unit Weight (lbs.):
11.5
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +60°C (-22°F to +140°F)
Relative Humidity:
0-95% non-condensing
SPECIAL FEATURES
High Availability PDU Features:
Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
COMMUNICATIONS: Network Monitoring Port:
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Maximum Input Amps Details:
Agency de-rated to 24A continuous
PDU Plug Type:
NEMA L6-30P
Input Phase:
Single-Phase
Input Cord Length (ft.):
10
OUTPUT
OUTPUT: Output Capacity Details:
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(20) C13; (4) C19
Output Nominal Voltage:
200; 208; 240
Overload Protection:
Two 20A breakers protect 12 outlets each
OUTPUT: Customized Load Management Receptacles:
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
USER INTERFACE, ALERTS & CONTROLS: Switches:
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Current Measurement Accuracy (Amps):
+/-1%
Voltage Measurement Accuracy (Volts):
+/-1%
Power Measurement Accuracy (Watts):
+/-1%
PHYSICAL
PHYSICAL: Form Factors Supported:
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
PDU Form Factor:
Vertical (0U)
Unit Dimensions (hwd / in.):
70 x 2.2 x 2.6
Unit Weight (lbs.):
12
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5 to 95% non-condensing
SPECIAL FEATURES
High Availability PDU Features:
Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS
COMMUNICATIONS: SNMP Compatibility:
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH, CLI and SNMP management systems
COMMUNICATIONS: Network Monitoring Port:
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.