Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


HCRK

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
 
 
 
BATTERY
Runtime Full Load (min.)
Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
 
 
 
COMMUNICATIONS
Network Monitoring Port
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 
 
 
 
 
POWER
 
CHARGING
 
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
LINE / BATTERY TRANSFER
 
 
 
HCRK-36

300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A, 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
 
 
 
BATTERY
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
 
 
 
COMMUNICATIONS
Network Monitoring Port
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 
 
 
 
 
POWER
 
CHARGING
 
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
LINE / BATTERY TRANSFER
 
 
 
HCRK-54

300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
 
 
 
BATTERY
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Form Factors Supported
Retrofits most standard medical cart configurations
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
 
 
 
COMMUNICATIONS
Network Monitoring Port
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 
 
 
 
 
POWER
 
CHARGING
 
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
LINE / BATTERY TRANSFER
 
 
 
PINV1000SW-120

1000W Light-Duty Compact Power Inverter - 3x 5-15R, USB Charging, Pure Sine Wave, Wired Remote

More Info
Check Prices
OVERVIEW
 
INPUT
 
Recommended Electrical Service
12V DC
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
Voltage Compatibility (VAC)
110; 120
Voltage Compatibility (VDC)
11-15
Input Cord Length (ft.)
1.5
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
110V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output AC Waveform (Battery Mode)
Sine wave
Output Voltage Regulation
110V +/- 10V AC
Output Frequency Regulation
60Hz (+/- 0.5Hz)
Overload Protection
Up to 1250W for 1 Min., 2000W peak for 0.5 seconds, shutdown with manual and auto-recovery modes
Output Voltage (VDC)
5V (USB-A), 5V / 9V / 12V (USB-C)
 
BATTERY
 
DC System Voltage (VDC)
12
 
Expandable Runtime
No
Expandable Battery Runtime
User-Supplied 12VDC battery system
Battery Pack Accessory (Optional)
User-Supplied;  98-121 , BP260
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
UNIT LEDS & REMOTE CONTROL LEDS - NORMAL OPERATION - GREEN FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Switches
Inverter: ON/OFF Rocker Switch; Optional PINVSWRM wired remote panel: ON/OFF momentary push-button switch.
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
SURGE / NOISE SUPPRESSION
 
 
PHYSICAL
Material of Construction
Aluminum, Steel, ABS
Cooling Method
Temperature Controlled Fans
Form Factors Supported
Horizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Unit Dimensions (hwd / in.)
4.100 x 8.300 x 14.500
Color
Black; Blue
Housing Color
Black; Blue
Receptacle Color
Black
Unit Weight (lbs.)
8.6
COMMUNICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product Compliance
FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage

1-year, 2-year, 3-year extended warranty options available

 
 
 
 
POWER
Sine Wave
Pure Sine Wave
CHARGING
Charging Port Type
(1) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps
(1) 2.1A; (1) 3A / 2A / 1.5A
 
 
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
Operating Temperature
32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
 
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
LINE / BATTERY TRANSFER
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.