Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


PLC13BK

Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
DISPLAY
Accessories (Included)
N/A
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.25 x 1.2 x .9
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
PLC13BL

Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
DISPLAY
 
PHYSICAL
Color
Blue
Unit Dimensions (hwd / in.)
1.25 x 1.2 x .9
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
PLC13RD

Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
DISPLAY
Accessories (Included)
N/A
PHYSICAL
Color
Red
Unit Dimensions (hwd / in.)
1.25 x 1.2 x .9
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.