Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


PS415HG

Medical-Grade Power Strip, UL 1363, 4 Hospital-Grade Outlets, Antimicrobial, 15 ft. Cord

More Info
Check Prices
120V AC
15A 120V
Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
 
50 / 60 Hz
1800
(4) 5-15R-HG
15
15A circuit breaker
(2) Yes
Single row of 4
No
No power switch
Yes
White
White
Keyhole mounting tabs and flanges
Yes (Includes flanges)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Metal
Inner outlets = 32.5mm
White
1.5 x 8.65 x 2.5
 
 
No
cUL (Series Number: AGIB12015SL)
UL1363 (Series Number: AGIB12015SL)
 
Lifetime limited warranty
PS415HGOEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 15 ft. Cord

More Info
Check Prices
120V AC
15A, 120V
Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
14 gauge; SJT
50 / 60 Hz
1800
(4) 5-15R-HG
15
2 x 15amp breakers (1 line, 1 neutral)
(2) Yes
Single row of 4
No
No power switch
Yes
White
White
Mounting tabs and flanges
Yes (Includes flanges)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Metal
Inner outlets = 32.5mm
White
8.65 x 2.5 x 1.5
IV poles, mobile carts, crash carts and mobile medical workstations
2.25
No
 
 
TUV tested to UL 1363A
Lifetime limited warranty
PS415HGOEMRA

For Patient Care Vicinity – UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 15 ft. Right-Angle Cord

More Info
Check Prices
120V AC
15A, 120V
Right-Angle Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
14 gauge; SJT
50 / 60 Hz
1800
(4) 5-15R-HG
15
2 x 15amp breakers (1 line, 1 neutral)
(2) Yes
Single row of 4
No
No power switch
Yes
White
White
mounting flanges and integrated keyhole slots
Yes (Includes flanges)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Metal
Inner outlets = 32.5mm
White
8.65 x 2.5 x 1.5
IV poles, mobile carts, crash carts and mobile medical workstations
2.25
No
 
 
TUV tested to UL 1363A
Lifetime limited warranty
PS615HG

UL 1363 Medical-Grade Power Strip, 6 Hospital-Grade Outlets, Antimicrobial, 15 ft. Cord

More Info
Check Prices
120V AC
15A 120V
Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
 
50 / 60 Hz
1800
(6) 5-15R-HG
15
15A circuit breaker
(2) Yes
Single row of 6
No
No power switch
Yes
White
White
Keyhole mounting tabs and flanges
Yes (Includes flanges)
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Metal
38.7mm
White
1.5 x 13.75 x 2.5
 
 
No
cUL (Series Number: AGIB12015SL)
UL1363 (Series Number: AGIB12015SL)
 
Lifetime limited warranty
PS615HG20AOEM

For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 15-ft. Cord

More Info
Check Prices
120V AC
20A, 120V
Hospital Grade Plug
120
NEMA 5-20P-HG
15
No
12 gauge; SJT
50 / 60 Hz
2400
(6) 5-20R-HG
20
2 x 20amp breaker (1 line, 1 neutral)
(2) Yes
Single row of 6
No
No power switch
Yes
White
White
Mounting tabs and flanges
Yes (Includes flanges)
Distance between end tabs = 330.20mm
Metal
38.7mm
White
13.75 x 2.5 x 1.5
IV poles, mobile carts, crash carts and mobile medical workstations
2.25
No
 
 
 
Lifetime limited warranty
PS615HGOEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

More Info
Check Prices
120V AC
15A, 120V
Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
14 gauge; SJT
50 / 60 Hz
1800
(6) 5-15R-HG
15
2 x 15amp breaker (1 line, 1 neutral)
(2) Yes
Single row of 6
No
No power switch
Yes
White
White
Mounting tabs and flanges
Yes (Includes flanges)
Distance between end tabs = 330.20mm
Metal
38.7mm
White
13.75 x 2.5 x 1.5
IV poles, mobile carts, crash carts and mobile medical workstations
2.25
No
 
 
 
Lifetime limited warranty
PS615HGOEMRA

For Patient Care Vicinity – UL 1363A Medical-Grade Power Strip, 6 Hospital-Grade Outlets, 15 ft. Right-Angle Cord

More Info
Check Prices
120V AC
15A, 120V
Right-Angle Hospital Grade Plug
120
NEMA 5-15P-HG
15
No
14 gauge; SJT
50 / 60 Hz
1800
(6) 5-15R-HG
15
2 x 15amp breaker (1 line, 1 neutral)
(2) Yes
Single row of 6
No
No power switch
Yes
White
White
Mounting tabs and flanges
Yes (Includes flanges)
Distance between end tabs = 330.20mm
Metal
38.7mm
White
13.75 x 2.5 x 1.5
IV poles, mobile carts, crash carts and mobile medical workstations
2.25
No
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.