Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SM1000RM2UTAA

TAA SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, 2U Rack/Tower, Network Card Options, LCD, USB, 6 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9.2A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
800
Output Capacity (kW)
0.8
Power Factor
0.8
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.3 min. (800W)
Runtime Half Load (min.)
15 min. (400W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SM1000RM2UTAA UPS is equipped with a LCD front-panel screen, order Tripp Lite  RBC24V-LCD  (quantity 1) replacement battery; If your SM1000RM2UTAA UPS is equipped with LED front-panel indicators, order Tripp Lite  RBC92-2U  (quantity 1) replacement battery
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction
Input voltages between 83 and 107 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
16
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
318
Primary UPS Height (mm)
88
Primary UPS Width (mm)
441
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.45 x 17.35 x 12.5
UPS Power Module Weight (kg)
16.06
UPS Power Module Weight (lbs.)
35.4
Unit Weight (lbs.)
35.4000
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
134
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
600
Audible Noise
45 dBA maximum, front side 1m
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SM1500RMXL2UTAA

TAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Power Factor
0.9
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
Output Capacity Details
Output is reduced to 1200 watts maximum when used with external battery packs
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.9 min. (1350W)
Runtime Half Load (min.)
14 min. (675W)
Expandable Runtime
Yes
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC93-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
External Battery Pack Compatibility
 BP36V15-2U  (limit 1);  BP36V42-3U  (multi-pack compatible);  BP36V27-2US  (multi-pack compatible)
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 95 and 108 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 94 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
17
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
342
Primary UPS Height (mm)
88
Primary UPS Width (mm)
439
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.45 x 17.3 x 13.45
UPS Power Module Weight (kg)
21.09
UPS Power Module Weight (lbs.)
46.5
Unit Weight (lbs.)
46.5000
Minimum Required Rack Depth with External Battery Pack (cm)
51
Minimum Required Rack Depth with External Battery Pack (in.)
20
Minimum Required Rack Depth without External Battery Pack (cm)
42
Minimum Required Rack Depth without External Battery Pack (in.)
16.5
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
237
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
751
Audible Noise
45 dBA maximum, front side 1m
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SM2200RMXL2UP

SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
Output Capacity Details
Supports 1920 watts in standalone or extended runtime configurations
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains regulated line power output with an input voltage range of 83 and 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
64.000
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
250
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
980
Audible Noise
45 dBA maximum, front side 1m
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in USB / Serial ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SM2200RMXL2UTAA

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A (120V)
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
Output Capacity Details
Output is reduced to 1600 watts maximum when used with external battery packs
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V242UTAA (limit 1);  BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible);  BP48V60RT3UTAA  (multi-pack compatible)
Expandable Runtime Description
Extended runtime supported via optional external battery packs; 1600 watts maximum load with external battery packs
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
490
Primary UPS Height (mm)
88
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.32 x 19.29
UPS Power Module Weight (kg)
26.13
UPS Power Module Weight (lbs.)
57.6
Unit Weight (lbs.)
57.600
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
306
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1157
Audible Noise
45 dBA maximum, front side 1m
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.