Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SM2200RMDVTAA

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 3U, 120/230V input, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A (120V), 10A (230V)
Nominal Input Voltage(s) Supported
120V AC; 230V AC
UPS Input Connection Type
5-20P; C20 inlet
UPS Input Connection Description
C20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16)
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
6
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
12 min. (1920W)
Runtime Half Load (min.)
30 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (internal batteries)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC49-DV  (quantity 2 required)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 148 (120V)
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108 (120V)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Complete installation accessories available for 2 post, 4 post and tower installation
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
4 post rackmount full-depth ( 4POSTRAILKIT )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
82
Minimum Required Rack Depth with External Battery Pack (in.)
32.25
Minimum Required Rack Depth without External Battery Pack (cm)
77
Minimum Required Rack Depth without External Battery Pack (in.)
30.25
Primary UPS Depth (mm)
641
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.25 x 17.5 x 25.25
UPS Power Module Weight (kg)
47.29
UPS Power Module Weight (lbs.)
104.25
Unit Weight (lbs.)
104.2500
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
347
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
894
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
89 (120V), 170 (230V)
High Voltage Transfer to Battery Power (Setpoint)
148 (120V), 286 (230V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
 
 
 
SM2200RMXL2UP

SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Frequency Compatibility
60 Hz
 
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
Output Capacity Details
Supports 1920 watts in standalone or extended runtime configurations
Nominal Voltage Details
120v nominal output in battery mode
Output Voltage Regulation (Line Mode)
-14%, +6%
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains regulated line power output with an input voltage range of 83 and 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
64.000
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
250
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
980
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in USB / Serial ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
TAA SM2200RMXL2UTAA

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A (120V)
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Power Factor
0.87
Frequency Compatibility
60 Hz
 
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
Output Capacity Details
Output is reduced to 1600 watts maximum when used with external battery packs
Nominal Voltage Details
120v nominal output in battery mode
Output Voltage Regulation (Line Mode)
-14%, +6%
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V242UTAA (limit 1);  BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible);  BP48V60RT3UTAA  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Extended runtime supported via optional external battery packs; 1600 watts maximum load with external battery packs
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Switches
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
Primary UPS Depth (mm)
490
Primary UPS Height (mm)
88
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.32 x 19.29
UPS Power Module Weight (kg)
26.13
UPS Power Module Weight (lbs.)
57.6
Unit Weight (lbs.)
57.600
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
306
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1157
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SMART2200CRMXL

SmartPro 120V 2.2kVA 1.9kW Line-Interactive Sine Wave UPS, 4U Short Depth, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1900
Output Capacity (kW)
1.9
Power Factor
0.86
Frequency Compatibility
60 Hz
 
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Three switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
Nominal Voltage Details
120v nominal output in battery mode
Output Voltage Regulation (Line Mode)
-18%, +8%
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
11 min. (1900W)
Runtime Half Load (min.)
28 min. (950W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V48RT4U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 3.6 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U  (quantity 2)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 96 and 108 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support low/high charger settings
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
4U
Cooling Method
Fan
Included Mounting Accessory Description
Included 2POSTRMKITWM mounting accessory enables 2-post rackmount installation
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
21
Minimum Required Rack Depth with External Battery Pack (cm)
64
Minimum Required Rack Depth with External Battery Pack (in.)
25
Minimum Required Rack Depth without External Battery Pack (cm)
58
Minimum Required Rack Depth without External Battery Pack (in.)
22.8
Primary UPS Depth (mm)
452
Primary UPS Height (mm)
175
Primary UPS Width (mm)
439
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
6.89 x 17.30 x 17.80
UPS Power Module Weight (kg)
45.50
UPS Power Module Weight (lbs.)
100.3
Unit Weight (lbs.)
100.300
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  mounting bracket enables installation in 4 post racks from 20.5 to 36 inches;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
242
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
885
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (U.S. & Canada)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Product Warranty Period (Puerto Rico)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.