We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
VOLTAGE REGULATION: Voltage Regulation Description:
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction:
Input voltages between 228V and 260V are reduced by 12%
Undervoltage Correction:
Input voltages between 167V and 194V are boosted by 12%
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation
USER INTERFACE, ALERTS & CONTROLS: Alarm Cancel Operation:
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Audible alarm indicates power-failure, overload and low-battery conditions
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
1020
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
635
Primary UPS Height (mm):
133
Primary UPS Width (mm):
445
Rack Height:
3U
UPS Housing Material:
Steel
UPS Power Module Dimensions (hwd, in.):
5.25 x 17.5 x 25
UPS Power Module Weight (kg):
65.00
UPS Power Module Weight (lbs.):
143.3
Minimum Required Rack Depth (inches):
30
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
COMMUNICATIONS: Network Monitoring Port Description:
Supports detailed monitoring of UPS and site power conditions
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB and DB9 cabling included
COMMUNICATIONS: WatchDog Compatibility:
Supports Watchdog application, OS and hard-reboot restart options for remote applications
COMMUNICATIONS: Communications Interface:
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
LINE / BATTERY TRANSFER: Transfer Time:
7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint):
167
High Voltage Transfer to Battery Power (Setpoint):
260
SPECIAL FEATURES
Grounding Lug:
Back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features:
Greater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
WARRANTY: Product Warranty Period (Worldwide):
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
BATTERY: Battery Recharge Rate (Included Batteries):
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description:
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
VOLTAGE REGULATION: Voltage Regulation Description:
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction:
Input voltages between 240V and 260 are reduced by 12%
Undervoltage Correction:
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction:
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation
USER INTERFACE, ALERTS & CONTROLS: Alarm Cancel Operation:
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Audible alarm indicates power-failure, overload and low-battery conditions
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
1020
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fans
Included Battery Pack Dimensions (hwd / in.):
5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.):
163
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm):
75
Minimum Required Rack Depth with External Battery Pack (in.):
29.5
Minimum Required Rack Depth without External Battery Pack (cm):
72
Minimum Required Rack Depth without External Battery Pack (in.):
28.25
PHYSICAL: Optional Mounting Accessory Notes:
Optional 2-9USTAND enables upright tower UPS placement (1 required); 2POSTRMKITHD enables 2-post rackmount installation (2 required); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm, requires 2)
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
572
Primary UPS Height (mm):
132
Primary UPS Width (mm):
445
Rack Height:
6U
Unit Dimension Details:
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material:
Steel
UPS Power Module Dimensions (hwd, in.):
5.2 x 17.5 x 22.5
PHYSICAL: Included Mounting Accessory Description:
Set of two included 4POSTRAILKIT mounting brackets enables installation of UPS and Battery Pack in 4 post racks from 20.5 to 36 inches (521 to 914mm)
UPS Power Module Weight (kg):
42.18
UPS Power Module Weight (lbs.):
93
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
COMMUNICATIONS: Network Monitoring Port Description:
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB and DB9 cabling included
COMMUNICATIONS: WatchDog Compatibility:
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface:
Contact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time:
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint):
151
High Voltage Transfer to Battery Power (Setpoint):
260
SPECIAL FEATURES
Grounding Lug:
Back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Sine wave output; Surge/noise protection
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
WARRANTY: Product Warranty Period (Worldwide):
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
VOLTAGE REGULATION: Voltage Regulation Description:
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction:
Input voltages between 228 and 260 are reduced by 12%
Undervoltage Correction:
Input voltages between 167 and 194 are boosted by 12%
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation
USER INTERFACE, ALERTS & CONTROLS: Alarm Cancel Operation:
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Audible alarm indicates power-failure, overload and low-battery conditions
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
1020
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm):
81
Minimum Required Rack Depth with External Battery Pack (in.):
32
Minimum Required Rack Depth without External Battery Pack (cm):
76
Minimum Required Rack Depth without External Battery Pack (in.):
30
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
635
Primary UPS Height (mm):
132
Primary UPS Width (mm):
445
Rack Height:
3U
UPS Housing Material:
Steel
UPS Power Module Dimensions (hwd, in.):
5.2 x 17.5 x 25
UPS Power Module Weight (kg):
65.00
UPS Power Module Weight (lbs.):
143.3
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
COMMUNICATIONS: Network Monitoring Port Description:
Supports detailed monitoring of UPS and site power conditions
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB and DB9 cabling included
COMMUNICATIONS: WatchDog Compatibility:
Supports Watchdog application, OS and hard-reboot restart options for remote applications
COMMUNICATIONS: Communications Interface:
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time:
7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint):
167
High Voltage Transfer to Battery Power (Setpoint):
260
SPECIAL FEATURES
Grounding Lug:
Back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
SPECIAL FEATURES: Green Energy-Saving Features:
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
STANDARDS & COMPLIANCE: Certification Details:
UL 1778:2005 R10.11, IEC 62040-1:2008; CAN/CSA-C22.2 NO 107.3-05+A1:06
WARRANTY
WARRANTY: Product Warranty Period (Worldwide):
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
OUTPUT: Output Capacity Details:
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor:
0.9
OUTPUT: Nominal Voltage Details:
208V default power module setting; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformer supports 120V output
Frequency Compatibility:
60 Hz
Output Voltage Regulation (Line Mode):
+/- 2%
Output Voltage Regulation (Battery Mode):
+/- 2%
OUTPUT: Output Circuit Breakers:
High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 3 5-15/20R outlets each
Voltage Regulation Description:
Online, double-conversion power conditioning
VOLTAGE REGULATION: Overvoltage Correction:
2% output voltage regulation during overvoltages to 280V (full load) / 300V (90% load or less)
VOLTAGE REGULATION: Undervoltage Correction:
2% output voltage regulation during undervoltages to 156V (full load) / 100V (50% load or less)
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation:
Alarm cancel switch
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
2595
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm):
74
Minimum Required Rack Depth with External Battery Pack (in.):
29
Minimum Required Rack Depth without External Battery Pack (cm):
65
Minimum Required Rack Depth without External Battery Pack (in.):
25.75
PHYSICAL: Optional Mounting Accessory Notes:
2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate 4U power module and 2U transformer
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
525
Primary UPS Height (mm):
174
Primary UPS Width (mm):
445
Rack Height:
6U
UPS Housing Material:
Sheet metal
UPS Power Module Dimensions (hwd, in.):
6.85 x 17.5 x 20.67
Included Mounting Accessory Description:
2 sets of adjustable 4 post rack rails included
UPS Power Module Weight (kg):
51.53
UPS Power Module Weight (lbs.):
113.6
Maximum Device Depth (in.):
20.75
Stepdown Transformer Dimensions (hwd / in.):
3.5 x 17.5 x 20.75
Stepdown Transformer Height (mm):
89
Stepdown Transformer Width (mm):
445
Stepdown Transformer Depth (mm):
527
Stepdown Transformer Weight (lbs.):
76
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
5 to 122 F / -15 to 50 C
Relative Humidity:
5% to 90% (non-condensing)
Battery Mode BTU / Hr. (Full Load):
1708
AC Mode Efficiency Rating (100% Load):
90%
Audible Noise:
65 dB at 1m front side
AC Mode BTU / Hr. (Full Load):
1767
AC Economy Mode BTU / Hr. (Full Load):
640
AC Economy Mode Efficiency Rating (100% Load):
96%
Operating Elevation (ft.):
0 to 6560 ft. / 0 to 2000 m
COMMUNICATIONS: Network Monitoring Port Description:
Two contact closure monitoring options available - RELAYIOCARD with six configurable contact closure outputs (uses UPS card slot) and RELAYIOMINI with 3 configurable contact closure outputs (requires removal of USB port module)
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB, DB9 serial and EPO cables included
WatchDog Compatibility:
Yes
COMMUNICATIONS: Communications Interface:
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time:
No transfer time (0 ms.) in online, double-conversion mode
LINE / BATTERY TRANSFER: Low Voltage Transfer to Battery Power (Setpoint):
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint):
280V (full load) / 300V (90% load or less)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
SPECIAL FEATURES: Green Energy-Saving Features:
High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances)
Certification Details:
IEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
OUTPUT: Output Capacity Details:
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor:
0.9
OUTPUT: Nominal Voltage Details:
208V default power module setting; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformer supports 120V output
Frequency Compatibility:
60 Hz
Output Voltage Regulation (Line Mode):
+/- 2%
Output Voltage Regulation (Battery Mode):
+/- 2%
OUTPUT: Output Circuit Breakers:
High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 3 5-15/20R outlets each
Voltage Regulation Description:
Online, double-conversion power conditioning
VOLTAGE REGULATION: Overvoltage Correction:
2% output voltage regulation during overvoltages to 280V (full load) / 300V (90% load or less)
VOLTAGE REGULATION: Undervoltage Correction:
2% output voltage regulation during undervoltages to 156V (full load) / 100V (50% load or less)
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation:
Alarm cancel switch
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
2595
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm):
74
Minimum Required Rack Depth with External Battery Pack (in.):
29
Minimum Required Rack Depth without External Battery Pack (cm):
65
Minimum Required Rack Depth without External Battery Pack (in.):
25.75
PHYSICAL: Optional Mounting Accessory Notes:
2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate 4U power module and 2U transformer
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
525
Primary UPS Height (mm):
174
Primary UPS Width (mm):
445
Rack Height:
6U
UPS Housing Material:
Sheet metal
UPS Power Module Dimensions (hwd, in.):
6.85 x 17.50 x 20.67
Included Mounting Accessory Description:
2 sets of adjustable 4 post rack rails included
UPS Power Module Weight (kg):
51.71
UPS Power Module Weight (lbs.):
114
Maximum Device Depth (in.):
21
Stepdown Transformer Dimensions (hwd / in.):
3.50 x 17.50 x 20.75
Stepdown Transformer Height (mm):
89
Stepdown Transformer Width (mm):
445
Stepdown Transformer Depth (mm):
527
Stepdown Transformer Weight (lbs.):
76
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
5 to 122 F / -15 to 50 C
Relative Humidity:
5% to 90% (non-condensing)
Battery Mode BTU / Hr. (Full Load):
1708
AC Mode Efficiency Rating (100% Load):
90%
Audible Noise:
65 dB at 1m front side
AC Mode BTU / Hr. (Full Load):
1767
AC Economy Mode BTU / Hr. (Full Load):
640
AC Economy Mode Efficiency Rating (100% Load):
96%
Operating Elevation (ft.):
0 to 6560 ft. / 0 to 2000 m
COMMUNICATIONS: Network Monitoring Port Description:
Two contact closure monitoring options available - RELAYIOCARD with six configurable contact closure outputs (uses UPS card slot) and RELAYIOMINI with 3 configurable contact closure outputs (requires removal of USB port module)
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB, DB9 serial and EPO cables included
WatchDog Compatibility:
Yes
COMMUNICATIONS: Communications Interface:
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time:
No transfer time (0 ms.) in online, double-conversion mode
LINE / BATTERY TRANSFER: Low Voltage Transfer to Battery Power (Setpoint):
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint):
280V (full load) / 300V (90% load or less)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
SPECIAL FEATURES: Green Energy-Saving Features:
High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
Certification Details:
IEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
Battery Replacement Description:
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
VOLTAGE REGULATION: Voltage Regulation Description:
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction:
Input voltages between 240V and 282 are reduced by 12%
Undervoltage Correction:
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction:
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Switches:
2 Switches control off/on power status and alarm-cancel/self-test operation
USER INTERFACE, ALERTS & CONTROLS: Alarm Cancel Operation:
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
USER INTERFACE, ALERTS & CONTROLS: Audible Alarm:
Audible alarm indicates power-failure, overload and low-battery conditions
USER INTERFACE, ALERTS & CONTROLS: LED Indicators:
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating:
1020
UPS AC Suppression Response Time:
Instantaneous
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fans
Included Battery Pack Dimensions (hwd / in.):
5.2 x 17.5 x 22.8
Included Battery Pack Weight (lbs.):
135
Installation Form Factors Supported with Included Accessories:
4 post 19 inch rackmount
PHYSICAL: Installation Form Factors Supported with Optional Accessories:
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm):
75
Minimum Required Rack Depth with External Battery Pack (in.):
29.5
Minimum Required Rack Depth without External Battery Pack (cm):
72
Minimum Required Rack Depth without External Battery Pack (in.):
28.25
PHYSICAL: Optional Mounting Accessory Notes:
2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack
Primary Form Factor:
Rackmount
Primary UPS Depth (mm):
572
Primary UPS Height (mm):
132
Primary UPS Width (mm):
445
Rack Height:
6U
Unit Dimension Details:
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material:
Steel
UPS Power Module Dimensions (hwd, in.):
5.2 x 17.5 x 22.5
ENVIRONMENTAL
Operating Temperature Range:
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range:
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
COMMUNICATIONS: Network Monitoring Port Description:
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
COMMUNICATIONS: PowerAlert Software:
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable:
USB and DB9 cabling included
COMMUNICATIONS: WatchDog Compatibility:
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface:
Contact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time:
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint):
151
High Voltage Transfer to Battery Power (Setpoint):
282
SPECIAL FEATURES
Grounding Lug:
Back panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure):
Cold-start operation supported
SPECIAL FEATURES: High Availability UPS Features:
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Sine wave output; Surge/noise protection
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: UPS Certifications:
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); TAA Compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.