Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL18K

Portable AC Unit for Server Rooms - 18,000 BTU (5.275 kW), 208/240V

More Info
INPUT
Electrical Consumption (Max)
1985 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
 
 
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
18000
Cooling Capacity (kW)
5.3
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
36.68 oz.
Equivalent Room Size
35 sq. m (376.74 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
4.73 liters / hour
Sound Level (Noise)
59dB
Amp Draw Nominal
10.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V

More Info
Check Prices
INPUT
Electrical Consumption (Max)
2560 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
Nominal Input Voltage Description
208-240V AC 60 Hz
Voltage Compatibility (VAC)
208; 240
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
24000
Cooling Capacity (kW)
7.0
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
42.33 oz.
Equivalent Room Size
47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
13.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.