Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


SRCOOL33K

In-Row Cooler for Server Racks - 33,000 BTU, 208/240V, 42U

More Info
Check Prices
 
208V AC; 240V AC
L6-30P Input Cordset
60 Hz
10
17.9
23
Active
1200 CFM
33000
9.7
1,250 sq. ft. (115 sq. m)
Multi-line LCD control panel
Black
Aluminium, Steel
 
78.4 x 23.6 x 42.7
558.00
33,000 BTU / 9.7 kW
3.35 L/HR
AC ROTARY
R410a (Environmentally friendly, Non ozone depleting)
2.25 KG
Variable
60 dB
 
98 inches
9.84 inches
Tested to UL484; CSA, RoHS, FCC Class A
1-year limited warranty
SRCOOL18K

Portable AC Unit for Server Rooms - 18,000 BTU, 208/240V

More Info
Check Prices
1985 Watts Max
208V AC; 240V AC
NEMA L6-20P
60 HZ
6.56
 
 
Active
Evaporator = 634 CFM / Condenser = 640 CFM
18000
5.3
750 sq. ft. (70 sq. m)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
ABS
Tower
38.2 x 20.5 x 21.7
175.37
18,000 BTU / 5.275 kW
47.3 L/h
Rotary
R410a (Environmentally friendly, Non ozone depleting)
36.68 oz.
10.5A
59dB
71 inches
118 inches
5.16 inches
Tested to UL484; CSA, RoHS; NOM
1-year limited warranty
SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU, 208/240V

More Info
Check Prices
2560 Watts Max
208V AC; 240V AC
NEMA L6-20P
60 HZ
6.56
 
 
Active
Evaporator = 634 CFM / Condenser = 640 CFM
24000
7.0
1,000 sq. ft. (95 sq. m)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
ABS
Tower
38.2 x 20.5 x 21.7
175.37
24,000 BTU / 7 kW
56.8 L/h
Rotary
R410a (Environmentally friendly, Non ozone depleting)
42.33 oz.
13.5A
65dB
71 inches
118 inches
5.16 inches
Tested to UL484; CSA, RoHS; NOM
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.