Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOLNET

SNMP Webcard Interface Module - Remote Cooling Management for Use with SRCOOL12K or SRXCOOL12K

More Info
OVERVIEW
Accessory Type
Remote Management; SNMP Card Module
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage Description
100-240 VAC ; 50/60Hz
Plug Type
NEMA 5-15P Adapter
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1 Link LED to confirm connection and indicate speed & 1 Status LED to indicate when the card is initialized
 
PHYSICAL
Color
Black
Material of Construction
Metal
Unit Dimensions (hwd / in.)
1.250 x 3.000 x 5.800
Unit Weight (lbs.)
.71
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
TAA SRCOOLNET2LX

LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models

More Info
Check Prices
OVERVIEW
Accessory Type
SNMP Card Module
Accessory Class
Cooling Accessories
INPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Link LED to confirm network connection/activity. Network speed LED to indicate either 10 Mbps or 100 Mbps speeds; Status LED to indicate when the card is initialized
Switches
Reset button allows the reboot of the network interface without interrupting AC power
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
2.280 x 3.000 x 5.800
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.