Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRFC10CPL10

Toolless Coupler for Fiber Routing System, 240 mm (10 in.)

More Info
Check Prices
OVERVIEW
Product Type
Coupler
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Coupler
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.800 x 11.370 x 3.300
Unit Weight (lbs.)
1.200
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC5CPL10

Toolless Adapter Fitting for Fiber Routing System, 120 mm to 240 mm (5 in. to 10 in.)

More Info
Check Prices
OVERVIEW
Product Type
Coupler
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Coupler
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.800 x 9.500 x 8.100
Unit Weight (lbs.)
0.767
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBAXISCPLR

Axis Coupler for Wire Mesh Cable Trays

More Info
Check Prices
OVERVIEW
Product Type
Coupler
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Coupler
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.350 x 2.320 x 1.730
Unit Weight (lbs.)
0.198
Cable Jacket Color
Black
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBLCPLR

L Coupler Kit for Wire Mesh Cable Trays

More Info
Check Prices
OVERVIEW
Product Type
Coupler
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Coupler
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.708 x 4.920 x 4.920
Unit Weight (lbs.)
0.331
Cable Jacket Color
Black
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.