Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRFC5ELBOW

Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 120 mm (5 in.)

More Info
Check Prices
OVERVIEW
Product Type
Elbow
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Elbow
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.646 x 10.100 x 10.100
Unit Weight (lbs.)
1.093
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBARCBFFL

Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall)

More Info
Check Prices
OVERVIEW
Product Type
Elbow
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Elbow
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.970 x 11.380 x 11.380
Unit Weight (lbs.)
0.485
Cable Jacket Color
Black
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBARCBFFL4

Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)

More Info
Check Prices
OVERVIEW
Product Type
Elbow
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Elbow
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
3.970 x 11.380 x 11.380
Unit Weight (lbs.)
0.500
Cable Jacket Color
Black
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.