If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Unit Dimensions (hwd / in.)
95.070 x 112.750 x 64.880
Unit Weight (lbs.)
3550
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 112.750 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 286.38 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
2
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Unit Dimensions (hwd / in.)
95.070 x 129.520 x 64.880
Unit Weight (lbs.)
4387
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 129.520 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 328.98 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
3
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Unit Dimensions (hwd / in.)
95.070 x 95.980 x 64.880
Unit Weight (lbs.)
2753
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 95.980 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 243.79 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling unit
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-3000 RPM x 6
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling unit; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
1
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Unit Dimensions (hwd / in.)
95.070 x 104.880 x 64.880
Unit Weight (lbs.)
3384
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 104.880 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 266.40 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
3
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.