Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


4POSTRAILKIT1U

SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Shelf Kit; Mounting Accessories
Accessory Class
Rack Accessories
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
1.720 x 1.490 x 20.500
Unit Weight (lbs.)
3
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
VIDEO
 
INPUT
 
 
 
POWER
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
OUTPUT
 
 
4POSTRAILKITWM

SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Shelf Kit; Mounting Accessories
Accessory Class
Rack Accessories
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
1.720 x 1.490 x 20.500
Unit Weight (lbs.)
2.6
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
VIDEO
 
INPUT
 
 
 
POWER
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
OUTPUT
 
 
4POSTRAILSM

SmartRack 4-Post Rack-Mount Installation Kit for Select UPS Systems, Side Mount

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
Rack Accessories
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
3.250 x 3.000 x 23.000
 
Weight Capacity - Stationary (lbs.)
250
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
VIDEO
 
INPUT
 
 
 
POWER
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
OUTPUT
 
 
B018-000-1P5

SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in.

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket; Rackmount Kit
Accessory Class
Rack Accessories
 
PHYSICAL
Color
Black
 
 
 
Rackmountable
No
Unit Packaging Type
Box
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
3D Video Supported
No
INPUT
Bus Powered
No
 
 
POWER
Power Over Cable (PoC) Support
No
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
 
 
OUTPUT
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.