Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRWB12CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.)

More Info
Check Prices
OVERVIEW
Product Type
Mounting Bracket
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Mounting Bracket
PHYSICAL
Color
Black
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
0.807 x 14.961 x 2.047
Unit Weight (lbs.)
0.882
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWB18CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)

More Info
Check Prices
OVERVIEW
Product Type
Mounting Bracket
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Mounting Bracket
PHYSICAL
Color
Black
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
0.807 x 20.866 x 2.047
Unit Weight (lbs.)
1.320
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBSPDRBRKT

Wall/Floor Spider Bracket for Wire Mesh Cable Trays

More Info
Check Prices
OVERVIEW
Product Type
Mounting Bracket
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Mounting Bracket
PHYSICAL
Color
Black
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
0.886 x 3.661 x 2.953
Unit Weight (lbs.)
0.198
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWBUNVBASE

Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays

More Info
Check Prices
OVERVIEW
Product Type
Mounting Bracket
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Mounting Bracket
PHYSICAL
Color
Black
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
3.937 x 3.937 x 3.460
Unit Weight (lbs.)
0.639
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.