Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMART1050SLT

SmartPro 120V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.1A (120V), 6.6A (110V), 7.2A (100V)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Total Harmonic Distortion
0.03
 
 
OUTPUT
Output Capacity (VA)
1050
Output Capacity (kVA)
1.05
Output Capacity (Watts)
650
Output Capacity (kW)
0.65
Output Capacity Details
5.4A @ 120V (default), 5.9A @ 110V, 6.5A @ 100V. 125% @ 10 minutes 110% +/- 10% @ 5 seconds
Power Factor
0.62
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-13%, + 15%
Output Voltage Regulation (Battery Mode)
+/- 5%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (650W)
Runtime Half Load (min.)
19 min. (325W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
690
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
Unit Weight (lbs.)
36.0000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
107
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
455
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
4-6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SMART1050SLTAA

SmartPro 120V 1050VA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.1A (120V), 6.6A (110V), 7.2A (100V)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
 
 
OUTPUT
Output Capacity (VA)
1050
Output Capacity (kVA)
1.05
Output Capacity (Watts)
650
 
 
 
Nominal Voltage Details
120V default (voltage selection via back panel switches)
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-13%, + 15%
Output Voltage Regulation (Battery Mode)
+/- 5%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (650w)
Runtime Half Load (min.)
19 min. (325w)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
3 hours
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
690
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
107
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
455
 
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Network UPS Tools (NUT) Compatibility
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
4-6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
 
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART750SLT

SmartPro 120V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
 
 
OUTPUT
Output Capacity (VA)
750
Output Capacity (kVA)
0.75
Output Capacity (Watts)
500
Output Capacity (kW)
0.5
 
Power Factor
0.7
Nominal Voltage Details
120V default (voltage selection via back panel switches)
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-13%, +15%
Output Voltage Regulation (Battery Mode)
+/- 5%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6.5 min. (500W)
Runtime Half Load (min.)
17.8 min. (250W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 106 to 121 (100v)
Undervoltage Correction
Voltage boost of 17% applies when input is 96 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); Voltage setpoints ±5% tolerance
Severe Undervoltage Correction
Voltage boost of 32% applies when input is 83 to 95 (120v only); Voltage setpoints ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
337
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.25
UPS Power Module Weight (kg)
15.47
UPS Power Module Weight (lbs.)
34.1
Unit Weight (lbs.)
34.1000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
70
AC Mode Efficiency Rating (100% Load)
96%
 
 
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
 
LINE / BATTERY TRANSFER
Transfer Time
4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); Voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); Voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMC1000T

SmartPro 120V 1kVA 650W Line-Interactive Sine Wave UPS, Tower, USB, DB9, 8 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.1A (120V), 6.6A (110V), 7.2A (100V)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
650
Output Capacity (kW)
0.65
 
 
Nominal Voltage Details
120V default (voltage selection via back panel switches)
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-13%, + 15%
Output Voltage Regulation (Battery Mode)
+/- 5%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 2 surge-only outlets
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (650W)
Runtime Half Load (min.)
14.4 min. (325W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 3.9 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v)
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
Unit Weight (lbs.)
35.600
Unit Dimensions (hwd / in.)
10.250 x 6.750 x 13.250
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
107
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
455
 
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management not supported
Communications Interface
DB9 Serial; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V)
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
 
APPLICATIONS
UPS Applications
Audio/Video; Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.