Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU20K3/3

SmartOnline 3-Phase 120/208V 20kVA 16kW Double-Conversion UPS, Extended Run, 2 internal batteries, Network Card Options, Tower, DB9 Serial, Hardwire

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Rated input current (Maximum Load)
60A
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye
Nominal Input Voltage Description
3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection Type
Hardwire
OUTPUT
Output Capacity (VA)
20000
Output Capacity (kVA)
20
Output Capacity (Watts)
16000
Output Capacity (kW)
16
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120/208V 3-PH Wye
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
BATTERY
Runtime Full Load (min.)
5 min. (16kw)
Runtime Half Load (min.)
13 min. (8kw)
Expandable Runtime
Yes
Expandable Runtime Description
Includes a battery housing with space for 2 internal  SURBC2030  battery packs for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional  SURBC2030  batteries - see runtime chart for specific recommendations
External Battery Pack Compatibility
BP240V350; BP240V400;  BP240V400C ; BP240V500; BP240V500C; SUBF2030 (holds 4  SURBC2030 );  SURBC2030 
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
2 - 4 hours from 10% to 90%
Battery Access
Front panel internal battery access door
Internal UPS Replacement Battery Cartridge
 SURBC2030 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal
Undervoltage Correction
Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
SELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual)
Switches
ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. Select Button browses through items displayed on LCD screen. Enter button selects items displayed on LCD screen. Select and Enter buttons used simultaneously mute UPS alarms. Battery Start Switch cold starts the inverter. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass switch bypasses the UPS's inverter during maintenance.
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators
7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
2032
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
935
Primary UPS Height (mm)
912
Primary UPS Width (mm)
495
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
35.9 x 19.5 x 36.8
UPS Power Module Weight (kg)
235.51
UPS Power Module Weight (lbs.)
519.2
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
5355
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4413
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
RS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 cabling included
Communications Interface
DB9 Serial; Contact closure; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during undervoltages as low as 96 / 166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
APPLICATIONS
UPS Applications
Mission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty
SU20K3/3XR5

SmartOnline 3-Phase 120/208V 20kVA 16kW Double-Conversion UPS, Extended Run, 5 internal batteries, Network Card Options, Tower, DB9 Serial, Hardwire

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Rated input current (Maximum Load)
60A (per phase, online)
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye
Nominal Input Voltage Description
3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection Type
Hardwire
OUTPUT
Output Capacity (VA)
20000
Output Capacity (kVA)
20
Output Capacity (Watts)
16000
Output Capacity (kW)
16
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
BATTERY
Runtime Full Load (min.)
17 min. (16kw)
Runtime Half Load (min.)
42 min. (8kw)
Expandable Runtime
Yes
Expandable Runtime Description
Includes a battery housing with space for 3 internal  SURBC2030  battery packs for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional  SURBC2030  batteries - see runtime chart for specific recommendations
External Battery Pack Compatibility
 SURBC2030 ; SUBF2030 (holds 4  SURBC2030 )
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
2 - 4 hours from 10% to 90%
Battery Access
Front panel internal battery access door
Internal UPS Replacement Battery Cartridge
 SURBC2030 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal
Undervoltage Correction
Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
SELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual)
Switches
"ON" button turns UPS's inverter ON. "OFF" button turns UPS's inverter OFF. "Select" Button browses through items displayed on LCD screen. "Enter" button selects items displayed on LCD screen. "Select" and "Enter" buttons used simultaneously mute UPS alarms. "Battery Start" Switch cold starts the inverter. "Emergency Power Off" button turns UPS output OFF and disables Bypass output. "Manual Bypass" switch bypasses the UPS's inverter during maintenance.
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators
7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
2032
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
935
Primary UPS Height (mm)
1,293
Primary UPS Width (mm)
495
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
50.9 x 19.5 x 36.8
UPS Power Module Weight (kg)
444.07
UPS Power Module Weight (lbs.)
979
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
5355
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4413
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
RS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 cabling included
Communications Interface
DB9 Serial; Contact closure; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during undervoltages as low as 96 / 166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
APPLICATIONS
UPS Applications
Mission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.