Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


SU20KRT1TF

SmartOnline 208/240 & 120V 20kVA 18kW, Double-Conversion UPS, N+1, 14U, Network Card Slot, USB, DB9, Bypass Switch

More Info
Check Prices
On-Line
108A (208V), 93.6A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
125A @ 208V, or 240V (L1, L2, G)
Single-Phase
 
20000
20
18000
18
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
0.9
3:1
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
60 Hz
Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
 
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
No
Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Valve Regulated Lead Acid (VRLA)
4.3 minutes (18,000 watts)
12.5 minutes (9000 watts)
Runtime is expandable with external battery packs
Yes
 BP240V10RT3U ;  BP240V787C-1PH 
240
Less than 6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
For best results, add external batteries in multiples of two so that both included 10kVA power modules have an equal number and type of connected battery packs
 
 
2% output voltage regulation in standard online, double-conversion mode
Corrects overvoltages up to 300V
Corrects undervoltages as low as 100V
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2565
Instantaneous
Yes
Fans
5.25 x 17.5 x 25
158.7
5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
32.5
38
Qty 5  2POSTRMKITHD  required; Qty 2  2-9USTAND  required
Rackmount
656
131
445
14U
554
3.5 x 17.5 x 21.8
89
72.6
445
Includes 2 SU10000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs, 1 SU6000XFMR2U transformer and SUPDMB20K parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
Steel
5.14 x 17.5 x 25.82
20.00
44.1
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
6830
 
9185
90%
 
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
100V
300V
Cold-start operation supported
 
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Support for daily startup and shutoff
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU20KRT1TFTAA

SmartOnline 120V 208/240V 20kVA On-Line UPS – Double Conversion, 18kW, N+1, 14U, Network Card Option, TAA Compliant

More Info
Check Prices
On-Line
108A (208V), 93.6A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
125A @ 208V, or 240V (L1, L2, G)
Single-Phase
 
20000
20
18000
18
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
0.9
3:1
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
60 Hz
Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
 
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
No
Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Valve Regulated Lead Acid (VRLA)
4.3 minutes (18,000 watts)
12.5 minutes (9000 watts)
Runtime is expandable with external battery packs
Yes
 BP240V10RT3UTAA ;  BP240V787C-1PH 
240
Less than 6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
For best results, add external batteries in multiples of two so that both included 10kVA power modules have an equal number and type of connected battery packs
 
 
2% output voltage regulation in standard online, double-conversion mode
Corrects overvoltages up to 300V
Corrects undervoltages as low as 100V
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2565
Instantaneous
Yes
Fans
5.25 x 17.50 x 25.00
159
5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
33
38
Qty 5  2POSTRMKITHD  required; Qty 2  2-9USTAND  required
Rackmount
656
131
445
14U
554
3.50 x 17.50 x 21.80
89
73
445
Includes 2 SU10KRT3UPMTAA UPS/Power modules, 2 BP240V10RT3UTAA Battery packs, 1 SU6000XFMR2UTAA transformers and SUPDMB20KTAA parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
Steel
5.14 x 17.50 x 25.82
19.96
44
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
6830
 
9185
90%
 
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
100V
300V
Cold-start operation supported
 
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Support for daily startup and shutoff
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU16KRT1TF

SmartOnline 208/240 & 120V 16kVA 14.4kW Double-Conversion UPS, N+1, 14U, Network Card Slot, USB, DB9, Bypass Switch

More Info
Check Prices
On-Line
88.4A (208V), 76.6A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
100A @ 208V, or 240V (L1, L2, G)
Single-Phase
 
16000
16.00
14400
14.40
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
0.9
3:1
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
60 Hz
Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
 
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
No
Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Valve Regulated Lead Acid (VRLA)
5.5 minutes (14,400 watts)
13.5 minutes (7200 watts)
Runtime is expandable with external battery packs
Yes
 BP240V10RT3U ;  BP240V787C-1PH 
240
Less than 6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
For best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs
 
 
2% output voltage regulation in standard online, double-conversion mode
Corrects overvoltages up to 300V
Corrects undervoltages as low as 100V
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2565
Instantaneous
Yes
Fans
5.25 x 17.50 x 25.00
158.7
5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
32.5
38
Qty 5  2POSTRMKITHD  required for 2 post rackmount installation; Qty 2  2-9USTAND  required for tower installation
Rackmount
656
131
445
14U
554
3.50 x 17.50 x 21.80
89
72.6
445
Includes 2 SU8000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs, 1 SU6000XFMR2U transformer and SUPDMB20K parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
Steel
5.14 x 17.50 x 25.82
19.50
43
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
5464
 
4864
90%
 
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
100V
300V
Cold-start operation supported
 
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Support for daily startup and shutoff
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU6000RT4UTFHW

SmartOnline 208/240 & 120V 6kVA 5.4kW Double-Conversion UPS, 6U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial, Bypass Switch, Hardwire

More Info
Check Prices
On-Line
31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
40A (200/208v); 30A (220/230/240v)
Single-Phase
Factory configured to 208V
6000
6.0
5400
5.4
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.9
3:1
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
60 Hz
Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
+/- 10%
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15R; (8) 5-15/20R; (1) L6-30R; Hardwire
No
Hardwire input and output connections are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Low voltage 20A breakers on the transformer module protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each
Valve Regulated Lead Acid (VRLA)
2 minutes (5400 watts)
8.5 minutes (2700 watts)
Runtime is expandable with external battery packs
Yes
BP192V1037C-1PH;  BP192V12-3U ; BP192V1407C-1PH; BP192V557C-1PH;  BP192V787C-1PH ;  BP192V5RT2U  (limit 1)
192
6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable internal batteries
 
Front panel battery access door
 RBC5-192 
Online, double-conversion power conditioning
Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2595
Instantaneous
Yes
Fans
 
 
4 post rackmount installation accessories included (2 sets)
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
21.8
 
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate UPS and transformer components
Rackmount
526
174
445
6U
554
3.5 x 17.5 x 21.8
89
72.6
445
 
Steel
6.85 x 17.5 x 20.7
52.71
116.2
74
29
65
25.7
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
1767
768
2279
90%
96%
Up to 6500 ft.
60 dBA at front side 1 meter
0-2000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Yes
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
8ms. typical power failure response in optional economy mode
156V (full load) / 100V (50% load or less, derates linearly)
280V (full load) / 300V (90% load or less)
Cold-start operation supported
 
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU10KRT3U

SmartOnline 208/240 & 120V 10kVA 9kW Double-Conversion UPS, 9U, Extended Run, Network Card Slot, USB, DB9, Bypass, Hardwire

More Info
Check Prices
On-Line
54A (208V), 46.8A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
60A
Single-Phase
 
10000
10
9000
9.0
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
0.9
3:1
Voltage selection via front panel LCD interface
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating); Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
+/- 10%
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
Hardwire
No
 
 
Valve Regulated Lead Acid (VRLA)
4.3 min. (9000w)
12.5 min. (4500w)
Supports extended runtime with optional external battery packs
Yes
 BP240V10RT3U ;  BP240V787C-1PH 
240
Less than 6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
 
 
 
2% output voltage regulation in standard online, double-conversion mode
Corrects overvoltages up to 300V
Corrects undervoltages as low as 100V
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; Bundled transformer module includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2565
Instantaneous
Yes
Fan
5.25 x 17.5 x 25
158.7
3 sets of adjustable 4 post rack rails included; 2-9USTAND tower kit included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD )
32.5
33
3 sets of  2POSTRMKITHD  required for 2 post rackmount installation of each included component
Rackmount
656
131
445
9U
660
5.25 x 17.5 x 26
133
102
445
Includes 3U UPS/power module, 3U transformer module with bypass switch and 3U battery pack; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with hardwire PDU installed
Steel
5.14 x 17.5 x 25.82
19.50
43
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
3415
1280
4593
91%
96%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
8 ms. typical power failure response in optional economy mode
100V
300V
Cold-start operation supported
Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU16KRT1TFTAA

SmartOnline 120V 208/240V 16kVA UPS – On-Line Double Conversion, 14.4kW, N+1, 14U, Network Option, TAA

More Info
Check Prices
On-Line
88.4A (208V), 76.6A (240V)
208V AC; 240V AC
Hardwire
3 wire single phase input (L1, L2, G)
100A @ 208V, or 240V (L1, L2, G)
Single-Phase
 
16000
16.00
14400
14.40
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
0.9
3:1
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
60 Hz
Output frequency regulation +/- 0.05Hz (free running)
+/- 2%
 
+/- 2%
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
No
Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Valve Regulated Lead Acid (VRLA)
5.5 minutes (14,400 watts)
13.5 minutes (7200 watts)
Runtime is expandable with external battery packs
Yes
 BP240V10RT3UTAA ;  BP240V787C-1PH 
240
Less than 6 hours from 10% to 90% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
For best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs
 
 
2% output voltage regulation in standard online, double-conversion mode
Corrects overvoltages up to 300V
Corrects undervoltages as low as 100V
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
2565
Instantaneous
Yes
Fans
5.25 x 17.50 x 25.00
159
5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
33
38
Qty 5  2POSTRMKITHD  required for 2 post rackmount installation; Qty 2  2-9USTAND  required for tower installation
Rackmount
656
131
445
14U
554
3.50 x 17.50 x 21.80
89
73
445
Includes 2 SU8000RT3UPMTAA UPS/Power modules, 2 BP240V10RT3UTAA Battery packs, 1 SU6000XFMR2UTAA transformer and SUPDMB20KTAA parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
Steel
5.14 x 17.50 x 25.82
19.50
43
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
5464
 
4864
90%
 
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB, DB9 serial and EPO cables included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
100V
300V
Cold-start operation supported
 
Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Support for daily startup and shutoff
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
IEC 61000-4-5 1995 B Surge Immunity
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU20KRT

SmartOnline 208/240V 20kVA 18kW Double-Conversion UPS, N+1, 12U, Network Card Slot, USB, DB9, Bypass Switch, L6-30R, C19

More Info
Check Prices
On-Line
112.2A (200V), 108A (208V), 102A (220V), 97.6A (230V), 93.6A (240V)
200V AC; 208V AC; 240V AC