Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU2200RTXL2UA

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Slot, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
Input Circuit Breakers
30A
UPS Input Cord Length (ft.)
10
UPS Input Cord Length Details
Built-in
Recommended Electrical Service
20A 120V
 
 
 
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1600
Output Capacity (kW)
1.6
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.7
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1600W)
Runtime Half Load (min.)
14 min. (800W)
Expandable Runtime
Yes
Expandable Runtime Description
 BP48V24-2U  (limit 2 w/  48VDCSPLITTER )
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
61
Minimum Required Rack Depth without External Battery Pack (in.)
24
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
21.50
UPS Power Module Weight (lbs.)
47.4
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
816
AC Economy Mode BTU / Hr. (Full Load)
169
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
889
Audible Noise
< 45dB at 1m
 
 
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU2200RTXL2UN

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Pre-installed WEBCARDLX network interface, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
Input Circuit Breakers
30A
UPS Input Cord Length (ft.)
10
UPS Input Cord Length Details
Built-in
Recommended Electrical Service
20A 120V
 
 
 
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1600
Output Capacity (kW)
1.6
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.7
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1600W)
Runtime Half Load (min.)
14 min. (800W)
Expandable Runtime
Yes
Expandable Runtime Description
 BP48V24-2U  (limit 2 w/  48VDCSPLITTER )
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
61
Minimum Required Rack Depth without External Battery Pack (in.)
24
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
21.50
UPS Power Module Weight (lbs.)
47.4
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
816
AC Economy Mode BTU / Hr. (Full Load)
349
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
889
Audible Noise
< 45dB at 1m
 
 
 
COMMUNICATIONS
Network Management Cards
WEBCARDLX
Network Monitoring Port Description
Includes pre-installed WEBCARDLX Network Management Card; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
EPO Port
RJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU3000RTXL3U

SmartOnline 120V 3kVA 2.4kW Double-Conversion UPS, 3U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
Input Circuit Breakers
40A
UPS Input Cord Length (ft.)
10
 
Recommended Electrical Service
30A 120V
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2400
Output Capacity (kW)
2.4
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
Output Circuit Breakers
15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2400W)
Runtime Half Load (min.)
14 min. (1200W)
Expandable Runtime
Yes
 
External Battery Pack Compatibility
 BP72V15-2U  (limit 1); BP72V28RT-3U (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC96-3U  (quantity 1)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
510
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
79
Minimum Required Rack Depth without External Battery Pack (in.)
31
 
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
452
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.8 x 26
UPS Power Module Weight (kg)
33.48
UPS Power Module Weight (lbs.)
73.8
Unit Weight (lbs.)
73.8500
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1117
AC Economy Mode BTU / Hr. (Full Load)
523
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1224
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1117
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU3000RTXL3UN

SmartOnline 120V 3kVA 2.4kW On-Line Double-Conversion UPS, 3U Rack/Tower, Extended Run, WEBCARDLX Network Interface

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
Input Circuit Breakers
40A
UPS Input Cord Length (ft.)
10
 
Recommended Electrical Service
30A 120V
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2400
Output Capacity (kW)
2.4
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
Output Circuit Breakers
15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2400W)
Runtime Half Load (min.)
14 min. (1200W)
Expandable Runtime
Yes
 
External Battery Pack Compatibility
 BP72V15-2U  (limit 1); BP72V28RT-3U (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC96-3U  (quantity 1)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
510
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
80
Minimum Required Rack Depth without External Battery Pack (in.)
31.5
 
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
452
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.8 x 26
UPS Power Module Weight (kg)
33.48
UPS Power Module Weight (lbs.)
73.8
Unit Weight (lbs.)
74.0000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1117
AC Economy Mode BTU / Hr. (Full Load)
523
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1224
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1117
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Includes pre-installed Network Management Card; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.