If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
Nominal Input Voltage Description
UPS Input Connection Type
UPS Input Cord Length (ft.)
Recommended Electrical Service
Plug Type
Input Cord Length (ft.)
Input Current
Power Factor (Input)
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Power Factor
Crest Factor
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Economy Line Mode)
Output Voltage Regulation (Battery Mode)
Load Management Receptacles
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Output Capacity Details
Included Output Power Cables
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
Expandable Runtime Description
External Battery Pack Compatibility
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
VOLTAGE REGULATION
Voltage Regulation Description
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
EMI / RFI AC Noise Suppression
AC Suppression Joule Rating
AC Suppression Response Time
PHYSICAL
Primary Form Factor
Cooling Method
Installation Form Factors Supported with Included Accessories
UPS Housing Material
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Rack Height
Included Mounting Accessory Description
Installation Form Factors Supported with Optional Accessories
Minimum Required Rack Depth (inches)
Optional Mounting Accessory Notes
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode Efficiency Rating (100% Load)
AC Economy Mode Efficiency Rating (100% Load)
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
Operating Elevation
Audible Noise
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
COMMUNICATIONS
Network Management Cards
Network Monitoring Port Description
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
Emergency Power Off (EPO)/Remote On-Off (ROO)
LINE / BATTERY TRANSFER
Transfer Time
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
High Availability UPS Features
Green Energy-Saving Features
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Nominal Input Voltage Description
120V factory default
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Plug Type
5-15P
Input Cord Length (ft.)
8
Input Current
9A
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable two-outlet load banks
Expandable Runtime Description
Add up to 4 extended battery modules (EBM), part number BP36V . *Note: BP36V is compatible only with the SU1000XLCD 2023 UPS design update featured on this page. For previous SU1000XLCD design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge 744-A4311 *Note: 744-A4311 is the replacement battery for the SU1000XLCD 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU1000XLCD, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
User replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Nominal Input Voltage Description
120V factory default
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Plug Type
5-15P
Input Cord Length (ft.)
8
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable two-outlet load banks
Expandable Runtime Description
Add up to 4 external battery modules (EBM). Part number BP48V .
*Note: BP48V is compatible only with the SU1500XLCD 2023 UPS design update featured on this page. For previous SU1500XLCD design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Internal UPS Replacement Battery Cartridge 744-A4312
*Note: 744-A4312 is the replacement battery for the SU1500XLCD 2023 UPS design update featured on this page. For the previous SU1500XLCD design replacement battery, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
User replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Nominal Input Voltage Description
120V factory default
UPS Input Connection Type
5-20P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Plug Type
5-20P
Input Cord Length (ft.)
8
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
1960
Output Capacity (kVA)
1.96
Output Capacity (Watts)
1770
Output Capacity (kW)
1.77
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable load banks: (1) Two-outlet and (1) Three-outlet
Expandable Runtime Description
Add up to 4 EBMs. Part number BP96V .
*Note: BP96V is compatible only with the SU2200XLCD 2023 UPS design update featured on this page. For previous SU2200XLCD design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Internal UPS Replacement Battery Cartridge 744-A4313
*Note: 744-A4313 is the replacement battery for the SU2200XLCD 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU2200XLCD, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
User replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
Nominal Input Voltage Description
120V factory default
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V 30A
Plug Type
L5-30P
Input Cord Length (ft.)
8
Input Current
24A
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Economy Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number BP72RT . *Note: BP72RT is compatible only with the SU3000RTXLCD2U 2023 UPS design update featured on this page. For previous SU3000RTXLCD2U design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge 744-A3122 *Note: 744-A3122 is the replacement battery for the SU3000RTXLCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU3000RTXLCD2U, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0ms
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.