Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SU5000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Output Nominal Voltage
120/208V AC
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
57
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU5000XFMRT2U

5kVA / 5kW Step-Down Isolation Transformer 208V to 120V, 2U Rack-Mount, L6-30P, 5-15/20R, L6-30R

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Output Nominal Voltage
120/208V AC
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
63.5
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU5000XFMRT2U20

3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 20A
Maximum Input Amps
16
Input Connection Type
NEMA L6-20P
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(12) 5-15/20R; (1) L6-20R
Output Nominal Voltage
120/208V AC
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 20.750
Unit Weight (lbs.)
63.01
ENVIRONMENTAL
Relative Humidity
Up to 95% (non-condensing)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
Maximum Input Amps
24
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
 
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Output Nominal Voltage
120, 208/240V AC
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
 
Minimum Required Rack Depth (inches)
25
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Unit Weight (lbs.)
72.6
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.