Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU5000RT

SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
23.3A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
Factory configured to 208V
UPS Input Connection Type
Hardwire; L6-30P
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A
Plug Type
L6-30P 10ft.
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4500
Output Capacity (kW)
4.5
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz, autosensing or configurable as a frequency converter
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 1%
Output Circuit Breakers
20A breaker protects L6-20R outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
(2) L6-20R; (2) L6-30R; Hardwire
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (4500W)
Runtime Half Load (min.)
11 min. (2250W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP180RT 
External Battery Pack Compatibility
 BP180RT 
DC System Voltage (VDC)
180
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
31
Minimum Required Rack Depth with External Battery Pack (cm)
79
Minimum Required Rack Depth with External Battery Pack (in.)
31
UPS Housing Material
Metal
UPS Power Module Weight (kg)
48.08
UPS Power Module Weight (lbs.)
106
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.030
Unit Weight (lbs.)
106.000
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
93
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1560
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
<45 dB at 1 meter
 
 
COMMUNICATIONS
Network Management Cards
(1)  WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 serial cables included
Network Management Card Description
Network management card included
Communications Interface
(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
176V
High Voltage Transfer to Battery Power (Setpoint)
276V
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
EN 62040-2; NOM (Mexico); cUL Listed
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

5-year depot exchange plan: TL9SW5Y-6000UC

  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-6009UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Startup 24x7: TLSU05NXXX-6009UC
Assembly 24x7: TLAS00NXXX-6009UC
Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

 
SU5000RTF

SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
23.3A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
Factory configured to 208V
UPS Input Connection Type
Hardwire; L6-30P
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A
Plug Type
L6-30P 10ft.
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4500
Output Capacity (kW)
4.5
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz, autosensing or configurable as a frequency converter
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 1%
Output Circuit Breakers
20A breaker protects L6-20R and 5-20R outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 200V; 208V; 220V; 230V; 240V
Output Receptacles
(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
No
Output Receptacle Details
Hardwire output: 200-240V
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (4500W)
Runtime Half Load (min.)
11 min. (2250W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP180RT 
External Battery Pack Compatibility
 BP180RT 
DC System Voltage (VDC)
180
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
31
Minimum Required Rack Depth with External Battery Pack (cm)
79
Minimum Required Rack Depth with External Battery Pack (in.)
31
UPS Housing Material
Metal
UPS Power Module Weight (kg)
48.08
UPS Power Module Weight (lbs.)
106
Unit Dimensions (hwd / in.)
10.200 x 17.300 x 27.030
Unit Weight (lbs.)
201.000
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
93
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1560
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
<45 dB at 1 meter
 
 
COMMUNICATIONS
Network Management Cards
(1)  WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 serial cables included
Network Management Card Description
Network management card included
Communications Interface
(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
176V
High Voltage Transfer to Battery Power (Setpoint)
276V
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

5-year depot exchange plan: TL9SW5Y-6000UC

  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-6009UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Startup 24x7: TLSU05NXXX-6009UC
Assembly 24x7: TLAS00NXXX-6009UC
Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

 
SU5000RTFMB

SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer and Maintenance Bypass - 5-20R/L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
23.3A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
Factory configured to 208V
UPS Input Connection Type
Hardwire; L6-30P
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A
Plug Type
L6-30P 10ft.
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4500
Output Capacity (kW)
4.5
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz, autosensing or configurable as a frequency converter
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 1%
Output Circuit Breakers
20A breaker protects L6-20R and 5-20R outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 200V; 208V; 220V; 230V; 240V
Output Receptacles
(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
No
Output Receptacle Details
Hardwire output: 200-240V
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (4500W)
Runtime Half Load (min.)
11 min. (2250W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP180RT 
External Battery Pack Compatibility
 BP180RT 
DC System Voltage (VDC)
180
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO / MBP
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
31
Minimum Required Rack Depth with External Battery Pack (cm)
79
Minimum Required Rack Depth with External Battery Pack (in.)
31
UPS Housing Material
Metal
UPS Power Module Weight (kg)
48.08
UPS Power Module Weight (lbs.)
106
Unit Dimensions (hwd / in.)
10.200 x 17.300 x 34.000
Unit Weight (lbs.)
206.500
Installation Form Factor Notes
Listed 34" depth includes maintenance bypass installed on the back of the UPS power module. Alternate maintenance bypass installation options are available for short rack depth needs. Relocating the maintenance bypass decreases the unit depth to 27.03".
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
93
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1560
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
<45 dB at 1 meter
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 serial cables included
Network Management Card Description
Network management card included
Communications Interface
(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
176V
High Voltage Transfer to Battery Power (Setpoint)
276V
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

5-year depot exchange plan: TL9SW5Y-6000UC

  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-6009UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Startup 24x7: TLSU05NXXX-6009UC
Assembly 24x7: TLAS00NXXX-6009UC
Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

 
SU5000RTMB

SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS with Maintenance Bypass - L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
23.3A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
Factory configured to 208V
UPS Input Connection Type
Hardwire; L6-30P
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A
Plug Type
L6-30P 10ft.
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
Input Cord Length (ft.)
10
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4500
Output Capacity (kW)
4.5
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz, autosensing or configurable as a frequency converter
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 1%
Output Circuit Breakers
20A breaker protects L6-20R outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
(2) L6-20R; (2) L6-30R; Hardwire
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (4500W)
Runtime Half Load (min.)
11 min. (2250W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP180RT 
External Battery Pack Compatibility
 BP180RT 
DC System Voltage (VDC)
180
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO / MBP
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
31
Minimum Required Rack Depth with External Battery Pack (cm)
79
Minimum Required Rack Depth with External Battery Pack (in.)
31
UPS Housing Material
Metal
UPS Power Module Weight (kg)
48.08
UPS Power Module Weight (lbs.)
106
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 34.000
Unit Weight (lbs.)
111.5
Installation Form Factor Notes
Listed 34" depth includes maintenance bypass installed on the back of the UPS power module. Alternate maintenance bypass installation options are available for short rack depth needs. Relocating the maintenance bypass decreases the unit depth to 27.03".
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
93
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1560
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
<45 dB at 1 meter
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 serial cables included
Network Management Card Description
Network management card included
Communications Interface
(1) Contact closure; (1) Included network card; (1) RS-232; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
176V
High Voltage Transfer to Battery Power (Setpoint)
276V
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
EN 62040-2; NOM (Mexico); cUL Listed
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

5-year depot exchange plan: TL9SW5Y-6000UC

  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-6009UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Startup 24x7: TLSU05NXXX-6009UC
Assembly 24x7: TLAS00NXXX-6009UC
Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.