Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


STRIKER

Protect It! 7-Outlet Surge Protector, 6 ft. Cord, 1080 Joules, Diagnostic LED, Light Gray Housing

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
72000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(7) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(3) Yes
Outlet Orientation
Single row
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400V
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 151 mm; Distance between slot height = 24 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.320 x 2.050 x 11.690
Unit Weight (lbs.)
1.17
Input Cord Color
White
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
SUPER7B

Protect It! 7-Outlet Surge Protector, 7 ft. Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Black Housing

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
144000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
7
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(7) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(4) Yes
Outlet Orientation
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position on/off power switch
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 70 mm; Distance between slot height = 24 mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.540 x 2.720 x 10.300
Unit Weight (lbs.)
1.39
Input Cord Color
Black
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$75,000 Ultimate Lifetime Insurance 
TLP1208TEL

Protect It! 12-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2160 Joules, Tel/Modem Protection

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
144000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
 
Transformer Accommodation
(8) Yes
Outlet Orientation
Two rows of outlets, including 4 widely spaced for transformers
Right-Angle Outlets
No
Output Capacity (VA)
15
Output Capacity (Watts)
1875
Overload Protection
15A resettable circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two-position on/off power switch
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330V L-G, 400V L-N, 400V N-G
EMI / RFI Filtering
Up to 40 dB
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 73.5 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.540 x 2.720 x 10.300
Unit Weight (lbs.)
2.09
Input Cord Color
Black
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$150,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.