SUPER7TEL15
Protect It! 7-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 2520 Joules, Fax/Modem Protection, RJ11
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
156000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
15
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2520
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Color:
Light Gray
Antimicrobial Coating:
No
Color (AC Line Cord):
Light Gray
Housing Color:
Light gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 78mm; Distance between slot height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.3
Unit Weight (lbs.):
2.13
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER7BTAA
TAA-Compliant Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord, 2450 Joules, Black Housing
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
144000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
7
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(3) Yes
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2450
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Color:
Black
Antimicrobial Coating:
No
Color (AC Line Cord):
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
2.4 x 2.0 x 13.3
Unit Weight (lbs.):
1.2
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER7COAX
Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord, 2160 Joules, Coaxial Protection
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
144000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
7
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2160
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330V L-G; 400V L-N; 400V N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
Yes
Network (Ethernet) Protection:
No
Cable (Coax) Protection Details:
1 line
PHYSICAL
Color:
Light Gray
Antimicrobial Coating:
No
Color (AC Line Cord):
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance Between Slots = 78mm; Distance Between Slot Height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.3
Unit Weight (lbs.):
1.39
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
TLP707TEL
Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord, 1080 Joules, Tel/Modem Protection, Silver Housing
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
72000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
7
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(5) Yes
OUTPUT:
Outlet Orientation:
Two rows of outlets, 3 widely spaced on one side for transformers, 4 closely spaced outlets on the other
Right-Angle Outlets:
No
Overload Protection:
15A resettable combo switch / circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1080
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Color:
Silver
Antimicrobial Coating:
No
Color (AC Line Cord):
Black
Housing Color:
Metallic Silver
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Transformer Side Spacing = 61.8mm; Standard Outlet Side Spacing = 25.4mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
1.97 x 1.61 x 10.91
Unit Weight (lbs.):
1.25
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER7
Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Light Gray Housing
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
144000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
7
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2160
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Color:
Light Gray
Antimicrobial Coating:
No
Color (AC Line Cord):
Light Gray
Housing Color:
Light gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance Between Slots = 78mm; Distance Between Slot Height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.30
Unit Weight (lbs.):
1.39
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER7B
Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Black Housing
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
144000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
7
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2160
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Color:
Black
Antimicrobial Coating:
No
Color (AC Line Cord):
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance Between Slots = 78mm; Distance Between Slot Height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.30
Unit Weight (lbs.):
1.39
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER6TEL12
Protect It! 7-Outlet Surge Protector, 12 ft. (3.66 m) Cord, 1080 Joules, Fax/Modem Protection, RJ11
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
72000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
12
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1080
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330V - UL Verified
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Color:
Light Gray
Antimicrobial Coating:
No
Color (AC Line Cord):
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 78mm; Distance between slot height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.3
Unit Weight (lbs.):
1.82
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER725B
Protect It! 7-Outlet Surge Protector, 25 ft. (7.62 m) Cord, 2160 Joules, Black Housing
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
144000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
25
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
2160
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Color:
Black
Antimicrobial Coating:
No
Color (AC Line Cord):
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance Between Slots = 78mm; Distance Between Slot Height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.30
Unit Weight (lbs.):
2.89
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
TLP706TELC
Protect It! 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1440 Joules, Tel/Modem Protection, Safety Covers
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
6
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 7
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1440
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Color:
Black
Antimicrobial Coating:
No
Color (AC Line Cord):
Black
Integrated Keyhole Mounting Slots:
Yes
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 207mm
Material of Construction:
Plastic
Outlets Measurement (Center to Center):
Between Standard Outlets = 28.5mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
1.38 x 2.16 x 11.69
Unit Weight (lbs.):
1.2
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd EDITION
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SUPER6TEL
Protect It! 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Fax/Modem Protection, RJ11
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Gauge Type:
14 gauge; SJT
Voltage Compatibility (VAC):
120
Maximum Surge Amps:
72000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
6
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Outlet Orientation:
Single row of 5, plus 2 side mounted outlets
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position on/off power switch
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1080
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
EMI / RFI Filtering:
Up to 20 dB
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Color:
Light Gray
Antimicrobial Coating:
No
Color (AC Line Cord):
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 78mm; Distance between slot height = 24mm
Material of Construction:
Plastic
PHYSICAL:
Outlets Measurement (Center to Center):
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.54 x 2.72 x 10.3
Unit Weight (lbs.):
1.39
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Canada:
cUL
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd EDITION
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty