Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U022006

USB 2.0 A/B Cable (M/M), 6 ft.

More Info
Check Prices
6
Black
 
USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U022010

USB 2.0 A/B Cable (M/M), 10 ft.

More Info
Check Prices
10
Black
 
USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U022015

USB 2.0 A/B Cable (M/M), 15 ft.

More Info
Check Prices
15
Black
 
USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U024006

USB 2.0 Extension Cable (A M/F), 6 ft.

More Info
Check Prices
6
Black
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U024010

USB 2.0 Extension Cable (A M/F), 10 ft.

More Info
Check Prices
10
Black
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U026016

USB 2.0 Active Extension Cable (A M/F), 16 ft.

More Info
Check Prices
16
Black
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
3-year limited warranty
-20 to 80 C (-4 to 176 F)
-20 to 80 C (-4 to 176 F)
U042036

USB 2.0 A/B Active Repeater Cable (M/M), 36 ft.

More Info
Check Prices
36
Black
 
USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
 
3-year limited warranty
 
 
USA19HS

USB-A to Serial DB9 RS232 Adapter Cable - 3 ft. Keyspan, High-Speed (M/M), TAA

More Info
Check Prices
 
Black
1 x 1.6 x 3.1
USB A (MALE)
DB9 (MALE)
Serial (RS232); USB
Tested to comply with RoHS, REACH, CE, FCC
3-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.