Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U026-016

USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
16
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Temperature
-20 to 80 C (-4 to 176 F)
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
VIDEO
 
COMMUNICATIONS
 
 
 
U026-10M

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
32.8
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
 
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Relative Humidity
20% to 80% RH, Non-condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
VIDEO
 
COMMUNICATIONS
 
 
 
U026-15M

USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
Connector Plating
Nickel
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
49.2
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Packaging Type
Polybag
Unit Weight (lbs.)
1.1
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
14° to 167°F (-10° to 75°C)
 
Operating Temperature Range
32° to 113°F (0° to 45°C)
 
BTUs
0.68 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
0.25A Output per USB port
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
0.20
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
 
VIDEO
 
COMMUNICATIONS
 
 
 
U026-20M

USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
65.6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
 
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Relative Humidity
20 to 80% RH, Non-Condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
VIDEO
 
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.