Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U038AB-003-S-LB

Safe-IT USB-A to USB-C Antibacterial Cable, USB 2.0, Ultra Flexible (M/M), Light Blue, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
3
Maximum Input Watts
60
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Straight
PHYSICAL
Color
Light Blue
Material of Construction
JACKET: SILICONE; CONNECTOR: TPE
Cable Jacket Color
Light Blue
Connector Color
Light Blue
Cable Jacket Material
Silicone
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
4.1 mm
Cable Length (ft.)
3
Cable Length (in.)
0.9
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)
60W (20V/3A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Antibacterial
Yes
IP68 Rated
No
Angled Plug
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
 
U038AB-006-S-LB

Safe-IT USB-A to USB-C Antibacterial Cable, USB 2.0, Ultra Flexible (M/M), Light Blue, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
3
Maximum Input Watts
60
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
Connector Style
Straight
PHYSICAL
Color
Light Blue
Material of Construction
PVC
Cable Jacket Color
Light Blue
Connector Color
Light Blue
Cable Jacket Material
Silicone
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
4.1 mm
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)
60W (20V/3A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Antibacterial
Yes
IP68 Rated
No
Angled Plug
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
 
U040-02M-C-5ARA

USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, Right-Angle Plug, Black, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
5
Maximum Input Watts
100
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Angled
PHYSICAL
 
Material of Construction
PVC
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0MM
Cable Length (ft.)
6.6
Cable Length (in.)
78.7
 
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Power Provided to Connected Device(s)
100W (20V/5A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
U040-02M-C-RA

USB-C Cable (M/M) - USB 2.0, Right-Angle Plug, Black, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
3
Maximum Input Watts
60
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Angled
PHYSICAL
 
Material of Construction
PVC
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5MM
Cable Length (ft.)
6.6
Cable Length (in.)
78.7
 
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Power Provided to Connected Device(s)
60W (20V/3A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
USB Power Delivery (PD) Charging Support
Yes
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.