Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

USB, Lightning & FireWire Compare Remove

U021-003

USB 2.0 A/B Cable (M/M), 3 ft. (0.91 m)

U038-003-GY-MAX

Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)

U050-003

USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)

U050-003-COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. (0.91 m)

U050-006-GY-MAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)

U050-010-GY-MAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

USB Cables Compare Remove

U050AB-003-WH

USB-A to USB Micro-B Antibacterial Cable (M/M), USB 2.0, White, 3-ft. (0.91 m)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.