Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


U223004IND1

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
USB; USB 2.0 (High Speed)
Yes
No
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Green (POWER, 1, 2, 3, 4)
Black
Steel (Galvanized Cold Rolled)
 
 
 
 
 
 
Box
 
 
Yes
1.26 x 3.15 x 6.22
0.70
32 - 140 °F (0 - 60 °C)
14 - 176 °F (-10 - 80 °C)
 
 
 
5 - 90 % RH, NON-CONDENSING
 
4
USB B (FEMALE)
 
(4) USB A (FEMALE)
 
Nickel
 
USB 2.0 (up to 480 Mbps)
 
 
RoHS, REACH, CE, FCC and NOM
2-year limited warranty
 
6.22
15.8
0.518
0.158
B203104IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
No
Yes
 
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
Black
Metal
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
Box
 
 
 
 
 
32 - 104 °F (0 - 40 °C)
5 - 122 °F (-15 - 50 °C)
0 - 85% RH, NON-CONDENSING
0 - 85% RH, NON-CONDENSING
15KV
 
150
7
USB B (FEMALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
USB 2.0 (up to 480 Mbps)
Cat5e/Cat6
45m (150 ft)
RoHS, REACH, CE, FCC NOM, ISO9001
1-year limited warranty
 
 
 
 
 
U024005DSK1

1-Port USB 2.0 Desktop Extension Cable (M/F), 5 ft. (1.52 m)

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
 
 
Black
PVC
 
 
 
 
 
 
Polybag
VW-1
3.5mm
 
 
 
32 to 104 F (0 to 40 C)
14 to 131 F (-10 to 55 C)
 
 
 
5% to 90% RH, Non-Condensing
 
 
USB A (MALE)
 
USB A (FEMALE)
 
Nickel
Gold
USB 2.0 (up to 480 Mbps)
 
 
Tested to RoHS, REACH
Lifetime limited warranty
5
 
 
 
 
U060000KPABK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB A (FEMALE)
 
USB A (FEMALE)
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
U060000KPBK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB A (FEMALE)
 
USB A (FEMALE)
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
U060001KPABK

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m)

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB A (FEMALE)
 
USB A (FEMALE)
 
 
 
 
 
 
RoHS compliant
Lifetime limited warranty
1
 
 
 
 
U223007IND1

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
USB; USB 2.0 (High Speed)
Yes
No
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Green (POWER, 1-7)
Black
Steel (Galvanized Cold Rolled)
 
 
 
 
 
 
Box
 
 
Yes
1.26 x 3.15 x 6.22
0.73
32 - 140 °F (0 - 60 °C)
14 - 176 °F (-10 - 80 °C)
 
 
 
5 - 90 % RH, NON-CONDENSING
 
7
USB B (FEMALE)
 
(7) USB A (FEMALE)
 
Nickel
 
USB 2.0 (up to 480 Mbps)
 
 
RoHS, REACH, CE, FCC and NOM
2-year limited warranty
 
6.22
15.8
0.518
0.158
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.