Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


U223010

10-Port USB 2.0 Hub

More Info
Check Prices
USB 2.0 (High Speed); USB
Hub
USB A (MALE)
 
 
 
No
100; 110; 120; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
Black
ABS
0.6 x 8.6 x 1.3
Box
0.2
32 to 158 F (0 to 70 C)
14 to 194 F (-10 to 90 C)
10% to 90 % RH, Non-Condensing
1.9 BTU/Hr
0.55
5V 0.5A (2.5W) Output per USB port
USB A (FEMALE)
(10) USB A (FEMALE)
Nickel
 
 
10
USB 2.0 (up to 480 Mbps)
 
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Blue (Power)
100-240V / 50/60Hz / 0.9A
5V / 4A
4
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
DOE; FCC; UL
No
No
0
(10) USB A (FEMALE)
(10) USB-A - USB 2.0
U05206N

Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.

More Info
Check Prices
USB 2.0 (High Speed); USB
 
 
0.5
6
15.24
 
 
 
VW-1
4.5MM
Black
PVC
 
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB A (FEMALE)
MICRO-USB B (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
U053000OTG

2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

More Info
Check Prices
USB 2.0 (High Speed); USB
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
USB A (FEMALE)
MICRO-USB B (MALE)
 
 
USB 3.0 MICRO-B (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
U215002

2-Port USB 2.0 Printer/Peripheral Sharing Switch

More Info
Check Prices
USB 2.0 (High Speed); USB
 
 
 
 
 
Yes
 
 
 
 
Black
ABS
0.8 x 2.7 x 1.7
Box
0
32 to 104 F (0 to 40 C)
14 to 131 F (-10 to 55 C)
5% to 90% RH, Non-Condensing
1.7 BTU/Hr
0.5
 
USB A (FEMALE)
(2) USB B (FEMALE)
Nickel
 
 
2
USB 2.0 (up to 480 Mbps)
Pushbutton; Hotkey; Mouse
No
Tested to CE, FCC, RoHS, REACH, WEEE
3-year limited warranty
Blue (1, 2)
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.