Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-CQ01

Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
USB Type-C
Voltage Compatibility (VDC)
5-12V
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
Input Current
1.5-2A
Product Length (in.)
4.764
Product Length (cm.)
12.1
Product Length (ft.)
0.397
Product Length (m)
0.121
OUTPUT
Overload Protection
Yes
POWER
Power Consumption (Watts)
15
Power Consumption Detail
15W, 10W, 7.5W, 5W
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power Connection (Blue)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2A
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail
Qi Compatible
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5W/7.5W/10W/15W
Charging Ports / Amps
2A
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
2.894 x 4.764 x 2.047
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
10% - 80%, NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-Q01FL-BK

10W Wireless Fast-Charging Pad, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone; Tablet; Amazon Kindle; Headphones; Watch
Technology
Wireless
INPUT
Nominal Input Voltage(s) Supported
9V DC
 
 
Input Plug Type
USB MICRO-B (FEMALE)
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
POWER
 
 
CONNECTIONS
 
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power, Fully Charged); Blue - Flashing on/off (Charging)
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.1A
Total Charging Watts
10
Charging Method
Wireless
Charging Method Detail
Qi Compatible; Quick Charge 3.0; Quick Charge 2.0
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
Charging Ports / Amps
1A
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.050 x 4.600 x 6.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.44
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.