Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U322003BK

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
Black
VW-1
5.5MM
PVC
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
 
USB 3.0 (SuperSpeed); USB
USB 3.0 (up to 5 Gbps)
 
Lifetime limited warranty
3
 
 
 
 
 
 
 
 
 
 
 
 
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
Tested to CE, FCC, RoHS, REACH
 
 
 
 
 
 
U322006BK

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft

More Info
Check Prices
 
 
 
 
 
 
 
 
Black
VW-1
5.5MM
PVC
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
 
USB 3.0 (SuperSpeed); USB
USB 3.0 (up to 5 Gbps)
 
Lifetime limited warranty
6
72
 
 
 
 
 
 
 
 
 
 
 
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
Tested to CE, FCC, RoHS, REACH
 
 
 
 
 
 
U326003BK

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
Black
VW-1
5.5MM
PVC
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
USB 3.0 (SuperSpeed); USB
USB 3.0 (up to 5 Gbps)
 
Lifetime limited warranty
3
36
 
 
 
 
 
 
 
 
 
 
 
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
Tested to CE, FCC, RoHS, REACH
 
 
 
 
 
 
U326006BK

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft

More Info
Check Prices
 
 
 
 
 
 
 
 
Black
VW-1
5.5MM
PVC
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
USB 3.0 (SuperSpeed); USB
USB 3.0 (up to 5 Gbps)
 
Lifetime limited warranty
6
72
 
 
 
 
 
 
 
 
 
 
 
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
Tested to CE, FCC, RoHS, REACH
 
 
 
 
 
 
U360007

7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A
2.93A
USB A (MALE)
(1) 2A
 
USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant; 2.4A Quick Charge
 
Black
 
 
ABS
0.87 x 6.1 x 2
Box
0.00
7
USB 3.0 A (MALE)
(7) USB 3.0 A (FEMALE)
Nickel
 
 
USB; USB 3.0 (SuperSpeed)
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
3-year limited warranty
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.5A
12V / 3A
5
1.5
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
cUL; RoHS
No
6.102
15.5
0.508
0.155
-4 to 158 F (-20 to 70 C)
-4 to 185 F (-20 to 85 C)
20% to 80% RH, Non-Condensing
4.8 BTU/Hr
1.4
5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
RoHS, FCC, WEEE, EAC
No
No
0
(7) USB A (FEMALE)
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
Blue (Power)
U360412

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
 
USB A (MALE)
(1) 2A
 
USB-A: 2A
Dedicated charging port
Black
 
 
ABS
1 x 4 x 2.25
Box
0.18
7
USB 3.0 A (MALE)
(2) USB 3.0 A (FEMALE)
Nickel
 
(5) USB A (FEMALE)
USB 3.0 (SuperSpeed); USB
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
3-year limited warranty
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.6A
5V / 4A
5
1.5
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
 
 
 
 
 
-4 to 158 °F (-20 to 70 °C)
-4 to 185 °F (-20 to 85 °C)
20% to 80% RH, Non-Condensing
5.5 BTU/Hr
1.6
5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
CE, FCC, RoHS, REACH
No
No
0
(6) USB A (FEMALE)
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0
Green - Power
U280001C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
 
 
 
 
(1) 2.4A
USB
 
 
White
 
 
 
 
 
 
1
Car Cigarette Lighter
USB A (FEMALE)
 
 
 
USB
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U280002C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
 
 
 
 
(1) 1A; (1) 2.1A
USB
 
 
White
 
 
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
 
 
USB
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.