Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
24
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); Blue (Read, Write)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
2.283 x 5.118 x 2.992
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
81.9 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U339-001-FLAT

USB 3.0 to SATA Hard Drive Lay-Flat Enclosure for 3.5-in. HDD and SSD

More Info
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
 
 
 
 
 
 
 
 
POWER
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 5 ft.
 
 
CONNECTIONS
 
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 104°F (5° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
8 to 90%
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
36
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(2) 22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Read, Write, Power); Blue (Clone)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
2.441 x 6.024 x 4.370
Unit Packaging Type
Box
Unit Weight (lbs.)
0.9
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
122.8 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U339-004

4-Bay USB 3.2 Gen1/eSATA to SATA Docking Station with Cloning, 2.5 in. to 3.5 in. SATA Hard Drives

More Info
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 5A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
POWER
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 5A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
60
CONNECTIONS
Number of Ports
4
Side A - Connector 1
7 PIN ESATA (MALE); USB A (MALE)
Side B - Connector 1
(4) 22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Read, Write, Power); Green (Clone)
PHYSICAL
Color
Black
Material of Construction
ABS, Steel
Unit Dimensions (hwd / in.)
2.559 x 6.496 x 5.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
204.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; PSE; GS; RoHS; China RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.