Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U357002

USB 3.0 SuperSpeed 2 Bay SATA Hard Drive RAID Enclosure w Fan for 3.5" and 2.5" drives

Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 4A
2
Black
7.48 x 10.75 x 7.68
4.96
 
 
4.80 x 5.30 x 8.90
 
3.50
USB 3.0 A (MALE)
(2) 22 PIN SATA + POWER (FEMALE)
 
 
 
 
USB 3.0 (SuperSpeed); SATA/eSATA; USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U3570252

Dual-Bay USB 3.0 SuperSpeed to 2.5 in. SATA III Portable Hard Drive RAID Enclosure with UASP Support

 
2.5" HDD (max height: 9mm)
Black
2.10 x 5.50 x 9.20
0.40
 
ABS
1.1 x 5.2 x 3.1
Box
0.2
USB 3.0 A (MALE); USB A (MALE)
(2) 22 PIN SATA + POWER (FEMALE)
 
2
 
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 85% RH, Non-Condensing
17.1 BTU/Hr
5
 
 
 
 
 
 
 
 
Yes
 
 
Blue (Read, Write, Power, RAID mode)
Tested to CE, FCC, RoHS, REACH
U338000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A; 5 ft.
 
Black
2.90 x 5.40 x 4.70
1.00
 
 
 
 
 
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
40 POS. SOCKET (FEMALE)
 
 
 
USB 3.0 (SuperSpeed); SATA/eSATA; USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U338000SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
 
Black
3.00 x 3.20 x 5.00
0.56
 
 
 
 
 
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
 
 
 
USB 3.0 (SuperSpeed); SATA/eSATA; USB
 
 
 
3-year limited warranty
-20C to +85C
-20C to +70C
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U33806N

USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives

Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
 
Black
1.90 x 5.20 x 6.70
0.60
VW-1
ABS
0.55 x 2.5 x 1.7
Box
0.08
USB 3.0 A (MALE)
7 PIN SATA (MALE)
40 POS. SOCKET (FEMALE)
3
44 Header IDC (Female)
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
 
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 80% RH, Non-Condensing
81.9 BTU/Hr
24
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.6A
12V / 2A
4.9
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
No
21.6
 
Blue (Read, Write, Power)
Tested to CE, FCC, RoHS, REACH
U33806NSATAB

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

 
 
Black
7.10 x 4.30 x 0.50
0.06
VW-1
ABS
0.5 x 2.8 x 0.71
Polybag
0.05
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
1
 
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 80% RH, Non-Condensing
17.1 BTU/Hr
5
 
 
 
 
 
 
 
 
Yes
6
 
Blue (Read, Write, Power)
Tested to CE, FCC, RoHS, REACH
U339000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
 
Black
3.10 x 5.20 x 6.70
1.20
 
ABS
2.3 x 5.1 x 3
Box
0.55
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
1
 
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 80% RH, Non-Condensing
81.9 BTU/Hr
24
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.6A
12V / 2A
4.9
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
No
 
 
Red (Power); Blue (Read, Write)
Tested to CE, FCC, RoHS, REACH
U339001FLAT

USB 3.0 to SATA Hard Drive Lay-Flat Enclosure for 3.5-in. HDD and SSD

Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 5 ft.
 
Black
2.10 x 8.30 x 8.10
1.20
 
 
 
 
 
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
 
 
 
USB 3.0 (SuperSpeed); SATA/eSATA; USB
 
 
 
3-year limited warranty
41 to 104 F (5 to 40 C)
-4 to 158 F (-20 to 70 C)
8 to 90%
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U357025SEC

USB 3.0 SuperSpeed to 2.5 in. SATA III Encrypted Hard Drive Enclosure with Keypad Lock and UASP Support

 
2.5" HDD and SSD
Black
1.80 x 5.00 x 7.10
0.50
 
ABS
0.71 x 4.7 x 3.1
Box
0.2
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
1
 
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 80% RH, Non-Condensing
17.1 BTU/Hr
5
 
 
 
 
 
 
 
 
Yes
 
 
Green (Read, Write, Power); Orange (PIN setting); Red (Lock); Blue (Unlock)
Tested to CE, FCC, RoHS, REACH
U357025UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

 
2.5" HDD and SSD
Black
1.89 x 7.13 x 5.04
0.11
 
ABS
0.57 x 4.8 x 3.1
Box
0.11
USB 3.0 A (MALE)
22 PIN SATA + POWER (FEMALE)
 
1
 
Nickel
USB 3.0 (SuperSpeed); SATA/eSATA; USB
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
3-year limited warranty
50 to 122 F (10 to 50 C)
32 to 149 F (0 to 65 C)
10% to 80% RH, Non-Condensing
17.1 BTU/Hr
5
 
 
 
 
 
 
 
 
Yes
 
0.2
Blue (Read, Write, Power)
CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.