Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U428003G2

USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

More Info
Check Prices
3
36
VW-1
4.5MM
Black
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10 to 85% RH, Non-Condensing
USB 3.0 A (MALE)
USB C (MALE)
Nickel
Gold
USB 3.1 Gen 2 (up to 10 Gbps)
USB
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U426003G2

USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

More Info
Check Prices
3
36
VW-1
4.5MM
Black
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10 to 85% RH, Non-Condensing
USB C (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.1 Gen 2 (up to 10 Gbps)
USB
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U420003G2

USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

More Info
Check Prices
3
36
VW-1
5.2MM
Black
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85% RH, Non-Condensing
USB C (MALE)
USB C (MALE)
Nickel
Gold
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.1 (Gen 2)
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.