Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U024-06N-PM

USB 2.0 Panel Mount Extension Cable (A M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE) - PANEL MOUNT
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
0.5
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 89% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
POWER
 
 
U040-01M-C-RA

USB-C Cable (M/M) - USB 2.0, Right-Angle Plug, Black, 1 m (3.3 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB C (MALE)
Connector Style
Angled
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
3.3
 
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.0MM
Cable Length (in.)
39.4
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Power Provided to Connected Device(s)
60W (20V/3A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
3
Maximum Input Watts
60
POWER
USB Power Delivery (PD) Charging Support
Yes
 
U040-02M-C-5ARA

USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, Right-Angle Plug, Black, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB C (MALE)
Connector Style
Angled
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
6.6
 
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0MM
Cable Length (in.)
78.7
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Power Provided to Connected Device(s)
100W (20V/5A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Maximum Input Amps
5
Maximum Input Watts
100
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
U040-02M-C-RA

USB-C Cable (M/M) - USB 2.0, Right-Angle Plug, Black, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE) - RIGHT ANGLE
Side B - Connector 1
USB C (MALE)
Connector Style
Angled
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
6.6
 
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5MM
Cable Length (in.)
78.7
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Power Provided to Connected Device(s)
60W (20V/3A)
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
3
Maximum Input Watts
60
POWER
USB Power Delivery (PD) Charging Support
Yes
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.