Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK1

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
 
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported
2
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Supported Resolutions
1920x1200; 3840x2160 (4K)
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

Extend a desktop from an MST Mode-compatible host computer to multiple connected displays in the following configurations:

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. MST Mode is required to extend a desktop across two connected displays. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected due to Mac OS not supporting MST Mode.

Mirror Mode
Yes
Mirror Mode Details

Mirror video output from the host computer to multiple connected displays via SST Mode in the following configurations

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected. This can be resolved by connecting the dock to the computer first and then plugging in each display one by one.

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
No
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
 
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
  • Supports Secure Digital v.30 (SD 3.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
INPUT
Bus Powered
Yes
Product Length (in.)
8.3
Product Length (cm.)
21.08
Product Length (ft.)
0.69
Product Length (m)
0.21
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
11
Ports
1
Ports Detail

Gigabit Ethernet (10/100/1000 Mbps)

Dock Connectors
(3) USB-A 3.2 Gen1, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Side B - Connector 6
3.5MM (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port = Green (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports
4
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum, PVC
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Wire Gauge (AWG)
34+32+24
Cable Length (ft.)
0.43
Cable Length (in.)
5.15
Total Number of Ports
11
Unit Dimensions (hwd / in.)
0.670 x 5.390 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
17.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB Fast Charging: 5V/1.5A (7.5W), USB-A: 5V 0.9A (4.5W), USB-C PD: 20V/5A (100W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
Multi-Resolution Support
No
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U442-DOCK1-B

USB-C Dock, Dual Display - 4K HDMI / mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
 
VIDEO
 
 
Number of Monitors Supported
2
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
 
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

Extend a desktop from an MST Mode-compatible host computer to multiple connected displays in the following configurations:

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. MST Mode is required to extend a desktop across two connected displays. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected due to Mac OS not supporting MST Mode.

Mirror Mode
Yes
Mirror Mode Details

Mirror video output from the host computer to multiple connected displays via SST Mode in the following configurations

  • 1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
  • 1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)

Note: The VGA port and HDMI port cannot be used simultaneously. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected. This can be resolved by connecting the dock to the computer first and then plugging in each display one by one.

 
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
DSC Support
No
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
  • Supports Secure Digital v.30 (SD 3.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
INPUT
Bus Powered
Yes
Product Length (in.)
8.3
Product Length (cm.)
21.08
Product Length (ft.)
0.69
Product Length (m)
0.21
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
11
 
 
Dock Connectors
(3) USB-A 3.2 Gen 1, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Side B - Connector 6
3.5MM (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port: Green (Power), Orange (Link)
CHARGING
Number of Charging Ports
4
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
Aluminum, PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.3mm
Wire Gauge (AWG)
34+32+24
Cable Length (ft.)
0.43
Cable Length (in.)
5.15
Total Number of Ports
11
Unit Dimensions (hwd / in.)
0.670 x 5.390 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
17.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB Fast Charging: 5V/1.5A (7.5W), USB-A: 5V/1A (5W), USB-C PD: 20V/5A (100W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U442-DOCK16-B

USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
HDMI; Stereo Audio; USB 3.x
 
Host Connector
USB C (MALE)
 
VIDEO
 
 
Number of Monitors Supported
3
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
Mini DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
 
Max Supported Video Resolution
HDMI/mDP: 4096 x 2160 @30Hz; VGA: 1920 x 1080 @60Hz
Extended Mode
Yes
Extended Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Mirror Mode
Yes
Mirror Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K 30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
 
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
 
 
 
 
AUDIO
 
 
 
DATA
Data Ports
(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
 
 
INPUT
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
7
 
 
Dock Connectors
VGA, HDMI, Mini DisplayPort, (2) USB-A 3.0, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE); USB C (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
CHARGING
 
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Charging Ports / Amps
(1) 3A
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
 
 
Cable Jacket Rating
VW-1
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.310 x 3.860 x 0.450
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 20V/3A (60W), USB2.0-A: 5V/0.5A (2.5W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
 
 
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
No
 
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat6 Cables
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U442-DOCK2-S

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; Headphones; Laptop; Monitor/HDTV
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported
2
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
  • Mini DisplayPort: 3840 x 2160 (4K x 2K) @ 30Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
  • VGA: 1920 x 1200 (1080p) @ 60Hz
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

A desktop can be extended to a single connected display in the following video resolutions:

  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz

A desktop can be extended from the host computer to two connected displays in the following combinations:

  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)

Notes:

  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Mirror Mode
Yes
Mirror Mode Details

Video output can be mirrored on a single connected display in the following video resolutions:

  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz

Video output can be mirrored from the host computer to two connected displays in the following combinations:

  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)

Notes:

  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
DSC Support
No
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • HDMI and mDP ports can transmit audio from the host computer by selecting the desired output location in the computer's audio settings
  • The VGA output does not support audio
Audio Specification
Combo audio jack supports stereo audio
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Supports SD/SDHC/SDXC (Up to 128GB)
  • Supports SD 3.0 UHS-I including: SDR12 (12.5Mbs), SDR25 (25Mbps), SDR50 (50Mbps), DDR50 (50Mbps), and SDR104 (104Mbps)
  • Maximum writing speed up to 70Mbps, maximum reading speed 90Mbps
  • Supports MultiMediaCard (MMC) Specification
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
INPUT
Bus Powered
Yes
Product Length (in.)
9.75
 
Product Length (ft.)
1
 
 
 
Power Source
Bus
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
5.00
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
11
Ports
1
Ports Detail

Connect to a Gigabit Ethernet network using Gigabit Cat5/Cat5e/Cat6 cabling

Dock Connectors
(3) USB-A 3.2 Gen1, HDMI, VGA, RJ45, Mini DisplayPort, 3.5mm, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Side B - Connector 6
3.5MM (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports
4
Total Charging Watts
60
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
1.5A; 3A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
Charging Ports Details
  • Charge the host computer via the 60W PD 2.0 charging port
  • Three USB-A ports share a combined 10 Watts (5V/2A)
  • One USB-A port can quickly charge mobile devices with up to 5V/1.5A (7.5W) of charging output
  • The other two USB-A ports share a maximum of 5 Watts (5V/1A)
PHYSICAL
Color
Silver
Material of Construction
Aluminum, PVC
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
 
Cable Length (ft.)
0.43
Cable Length (in.)
5.15
Total Number of Ports
11
Unit Dimensions (hwd / in.)
0.600 x 4.700 x 4.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.50
Connector Color
Silver
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
17.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) USB-C: 20V/3A (60W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
Multi-Resolution Support
Yes
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Transfer Rate
1 Gbps; 5 Gbps
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.