Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-003-D

USB-C to DVI Active Adapter Cable (USB-C to DVI-D Dual Link M/M), 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DVI
 
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
36
Product Length (cm.)
91.44
Product Length (ft.)
3
Product Length (m)
0.91
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.50
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.17
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
1.7 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-003-HDR4BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.4 Alt Mode, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
 
 
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
TPE
Cable Jacket Color
Black
Cable Jacket Material
TPE
 
Cable Length (ft.)
3
Cable Length (in.)
36
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.075
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-006-D

USB-C to DVI Active Adapter Cable (M/M), Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DVI
 
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
72
Product Length (cm.)
182.88
Product Length (ft.)
6
Product Length (m)
1.83
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.50
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.23
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
1.7 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-006-HDR4BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.4 Alt Mode, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
 
 
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
TPE
Cable Jacket Color
Black
Cable Jacket Material
TPE
 
Cable Length (ft.)
6
Cable Length (in.)
72
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.149
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.