Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-016-D

USB-C to DVI Active Adapter Cable (M/M), Black, 16 ft. (4.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DVI
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
192
Product Length (cm.)
487.68
Product Length (ft.)
16
Product Length (m)
4.88
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.5
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Connector Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
16
Cable Length (in.)
192
Unit Dimensions (hwd / in.)
2.000 x 5.600 x 3.200
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.76
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
1.7 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-016-H

USB-C to HDMI Active Adapter Cable (M/M), 4K, Black, 16 ft. (4.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
192
Product Length (cm.)
487.68
Product Length (ft.)
16
Product Length (m)
4.88
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
16
Cable Length (in.)
192
Unit Dimensions (hwd / in.)
2.000 x 7.000 x 9.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.75
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.4
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-F5N-VGA

USB-C to VGA Flat Adapter Cable (M/F), 1080p 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2a
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200
Max Supported Color Depth
12-bit
HDR Support
No
3D Video Supported
No
EDID Support
No
DisplayPort Alt Mode
Yes
INPUT
 
 
 
 
 
BATTERY
 
POWER
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.42
Cable Length (in.)
5
Unit Dimensions (hwd / in.)
0.500 x 0.870 x 5.120
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.5
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
Driver Required
No
Multi-Resolution Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.