Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-F5N-VGA

USB-C to VGA Flat Adapter Cable (M/F), 1080p 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2a
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
12-bit
HDR Support
No
3D Video Supported
No
EDID Support
No
DisplayPort Alt Mode
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.42
Cable Length (in.)
5
Unit Dimensions (hwd / in.)
0.500 x 0.870 x 5.120
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.5
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution Support
Yes
IP68 Rated
No
IP20 Rated
No
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
INPUT
 
 
 
 
 
 
 
POWER
 
 
BATTERY
 
U444-000-VGA

USB-C to VGA Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to VGA Adapter
Technology
VGA/SVGA
 
VIDEO
Video Input
USB C (MALE)
Video Output
VGA
Number of Monitors Supported
1
Video Ports
VGA
 
Supported Resolutions
1920x1200
Max Supported Video Resolution
1920 x 1200 (1080p) @ 60Hz
 
HDR Support
No
3D Video Supported
No
 
 
Resolutions Supported
  • Supports single VGA output up to 1920 x 1080 (1080P) @ 60 Hz
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PBT, ABS
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.560 x 0.080 x 2.530
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.020
Number of Displays
1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0 ~ 85% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
Stereo
INPUT
Bus Powered
Yes
Product Length (in.)
2.53
Product Length (cm.)
6.5
 
 
 
 
POWER
USB Power Delivery (PD) Charging Support
No
 
BATTERY
 
U444-06N-VB-AM

USB-C to VGA Adapter with Alternate Mode - DP 1.2, Black

More Info
Check Prices
OVERVIEW
 
Technology
VGA/SVGA
 
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
HD15 (FEMALE)
 
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
VGA: 1920 x 1200 (1080p) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
EDID Support
No
DisplayPort Alt Mode
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.600 x 1.500 x 1.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.05
 
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
BTUs
2.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution Support
Yes
 
 
Driver Required
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Built-In Cable Length (ft.)
0.328
Built-In Cable Length (in.)
3.94
Product Length (ft.)
0.5
Product Length (m)
0.15
POWER
 
Power Consumption (Watts)
0.80
BATTERY
Battery Charging (5V/1.5A Port)
No
U444-06N-VGA-AM

USB-C to VGA Adapter with Alternate Mode - DP 1.2

More Info
Check Prices
OVERVIEW
 
Technology
VGA/SVGA
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
HD15 (FEMALE)
 
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
VGA: 1920 x 1200 (1080p) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
EDID Support
No
DisplayPort Alt Mode
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.570 x 1.600 x 1.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.06
 
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
BTUs
2.9 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution Support
Yes
 
 
Driver Required
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Built-In Cable Length (ft.)
0.33
Built-In Cable Length (in.)
3.94
Product Length (ft.)
0.5
Product Length (m)
0.15
POWER
 
Power Consumption (Watts)
0.85
BATTERY
Battery Charging (5V/1.5A Port)
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.