Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W11-ASSM-MD2-B

On-Site Micro Data Center Installation Service, Floor-Standing or Quiet Rack, UPS 50-150 lb., USA, Normal Business Hours

More Info
OVERVIEW
Service Description
Deploying your micro data center has never been easier! Tripp Lite’s on-site installation service builds a solid foundation for improved reliability, higher efficiency, reduced costs, enhanced safety, fewer repairs, quicker service and longer operational lifespan.

Professional service helps you verify and document the proper assembly and installation of your micro data center. It also establishes a working relationship between your organization and the Tripp Lite service team, which is essential for a successful long-term deployment.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
Micro Data Center
Product Coverage Details
Floor-Standing or Quiet Rack, UPS Weight 50-150 lb.
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No
W11-ASSM-MD2-E

On-Site Micro Data Center Installation Service, Floor-Standing or Quiet Rack, UPS 50-150 lb., USA, Outside Business Hours

More Info
OVERVIEW
Service Description
Deploying your micro data center has never been easier! Tripp Lite’s on-site installation service builds a solid foundation for improved reliability, higher efficiency, reduced costs, enhanced safety, fewer repairs, quicker service and longer operational lifespan.

Professional service helps you verify and document the proper assembly and installation of your micro data center. It also establishes a working relationship between your organization and the Tripp Lite service team, which is essential for a successful long-term deployment.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
Micro Data Center
Product Coverage Details
Floor-Standing or Quiet Rack, UPS Weight 50-150 lb.
Scheduled Service Hours
Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.