Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


B140-002

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

More Info
Where To Buy
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
150
150
150
150
DVI-I
2
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
No
Yes
200
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
 
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
2
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
1 x 2.5 x 3.6
Box
0.43
Metal
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
150
150
200
200
200
150
Yes
No
No
Yes
No
2
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(2) RJ45 (FEMALE)
 
No
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
B140-002-DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA

More Info
Where To Buy
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
150
150
150
150
DVI-I
2
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
No
Yes
200
 
 
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
2
 
Box; Wall-mount
5.04 x 3.6 x 1.17
Box
0.8
Metal
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
150
150
200
200
200
150
Yes
No
No
Yes
No
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(4) RJ45 (FEMALE)
 
No
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
B140-004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

More Info
Where To Buy
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
150
150
150
150
DVI-I
4
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
No
Yes
200
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
DVI-I
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
4
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
Box; Wall-mount; Rackmount
3.94 x 5.04 x 1.17
Box
0.8
Metal
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
150
150
200
200
200
150
Yes
No
No
Yes
No
4
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(4) RJ45 (FEMALE)
DVI-I (FEMALE)
No
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.