Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


E2SLD

EnviroSense2 (E2) Water Leak Detection Sensor

More Info
Check Prices
 
WEBCARDLX; WEBCARDLXMINI
 
 
 
 
 
Water
 
5-year limited warranty
 
 
E2MTHDI

EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

More Info
Check Prices
3
WEBCARDLX; WEBCARDLXMINI
1m (3.28ft.) USB A/micro-B
Two dry contact terminal connections per E2MTHDI module
Dry contact terminals are polarity marked for compatible contact accessories. Terminal connector supports wire gauges of 14-28 AWG; 6-7mm wire strip length; M2 screws with 3.0Lb-In / 0.34Nm torque specification
USB A (FEMALE)
MICRO-USB B (FEMALE)
Temperature; Humidity
Contact Closure Input Monitoring
2-year limited warranty
RoHS, REACH; FCC & CE (Emissions & Immunity)

Emissions: EN 55032:2012/AC:2013
FCC Part 15 Subpart B: 2019, ICES-003 Issue 6, 
EN/IEC 61000-3-2:2014, 
EN/IEC 61000-3-3:2013
Immunity: EN 55024:2010, 
EN 61000-4-2:2009, IEC 61000-4-2:2008, 
EN 61000-4-3:2006: +A1:2008 + A2:2010, IEC 61000-4-3:2006 + 
A1:2007 + A2:2010, 
EN 61000-4-4:2012, IEC 61000-4-4:2012, 
EN 61000-4-6:2014, IEC 61000-4-6:2013, 
EN61000-4-8:2010, IEC 61000-4-8:2009, EN/IEC 61000-4-11:2004

E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

More Info
Check Prices
3
WEBCARDLX; WEBCARDLXMINI
 
 
 
USB A (FEMALE)
MICRO-USB B (FEMALE)
Temperature
 
2-year limited warranty
 
 
E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

More Info
Check Prices
3
WEBCARDLX; WEBCARDLXMINI
 
 
 
USB A (FEMALE)
MICRO-USB B (FEMALE)
Temperature
Contact Closure Output Control
2-year limited warranty
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.