Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


NG24

24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing

More Info
Check Prices
Unmanaged Switch
20W
Accepts 100-240V AC nominal input
Includes NEMA 5-15P input plug
100-240
NEMA 5-15P
5
 
 
 
 
Power LED (Green for Power On); Two LEDs per RJ45 / SFP port indicate connection, activity and connection speed (Upper LED indicates a connection is present and blinks to indicate activity; Lower LED is OFF for 10/100 Mbps connections and ON for 1000 Mbps connections)
 
Desktop; Rackmount
Black
Desktop, Rackmount
1.73 x 17.32 x 8.07
5.4
1
 
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
20
Fanless
 
1 Gbps (Gigabit)
Auto-negotiable
52 Gbps
2 Gbps per port with full duplex
24
24x 10/100/1000BASE-T
2
0
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
2x Mini-GBIC SFP Uplinks
 
9000
No
Yes
No
No
No
No
Yes
 
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to North American safety and EMI standards UL60950-1: 2007 (2ND ED) +A1+A2 R14; CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10; FCC Class A; RoHS Compliant
5-year limited warranty
NGS24C2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
Managed Switch
80W
 
 
100-240
NEMA 5-15P
5
 
 
Detachable NEMA 5-15P to C13 input cable can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Single-Phase
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Desktop; Rackmount
Black
 
1.73 x 17.32 x 8.07
5.4
1
 
8.1
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
80
Fanless
 
1 Gbps (Gigabit)
Auto-negotiable
52 Gbps
2 Gbps per port with full duplex
24
24x 10/100/1000BASE-T
2
0
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
2x Mini-GBIC SFP Uplinks
26
9000
No
Yes
Yes
Yes
Yes
Yes
Yes
 
8000
Layer 2
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
Unmanaged Switch
7W
Accepts 100-240V AC nominal input
Includes NEMA 5-15P input plug
100-240
NEMA 5-15P
5
 
 
 
 
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Desktop; Rackmount
Black
Desktop, Rackmount
1.74 x 11.02 x 7.09
3.2
1
 
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
7
Fanless
 
1 Gbps (Gigabit)
Auto-negotiable
32 Gbps
2 Gbps per port with full duplex
16
16x 10/100/1000BASE-T
0
0
(16) 10/100/1000 (RJ45)
 
 
 
 
9000
No
Yes
No
No
No
No
Yes
 
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET)
Tested to North American safety and EMI standards UL60950-1: 2007 (2ND ED) +A1+A2 R14; CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10; FCC Class B; RoHS Compliant
5-year limited warranty
NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 230W, Metal Housing

More Info
Check Prices
Unmanaged Switch
400W
100-240V AC nominal input
Detachable NEMA 5-15P input cord
100-240
NEMA 5-15P
6
230W
50/60 Hz
 
 
Power LED (Red); Two LEDs per RJ45 port (UPPER LED: Green indicates 10/100Mbps link; Orange indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates PoE is active)
 
Desktop; Rackmount
Black
Desktop, Rackmount
1.73 x 17.4 x 8.19
6.17
1
1U
 
14 to 158F (-10 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
400
 
Maximum power consumption is at 100% switching capacity with 230W POE consumption.
1 Gbps (Gigabit)
Auto-negotiable
32 Gbps
2 Gbps per port with full duplex
16
16x 10/100/1000BASE-T
0
16
(16) 10/100/1000 (RJ45)
30W (802.3at)
230
 
 
9000
No
Yes
No
No
No
No
Yes
Includes back panel grounding lug
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS A (Emissions)
5-year limited warranty
NG5POE

5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 75W

More Info
Check Prices
Unmanaged Switch
78W
100-240V AC nominal input
Detachable NEMA 5-15P input cord
100-240
NEMA 5-15P
5
75W
50/60 Hz
 
 
Power LED (Green for Power On); PORTS 1-4 include two LEDs per port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Green indicates PoE is active); PORT 5 includes one LED only (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
 
Desktop; Rackmount
Black
Desktop, Rackmount
1.75 x 11.02 x 7.04
3.15
1
1U
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
78
Fanless
Maximum power consumption is at 100% switching capacity with 75W POE consumption.
1 Gbps (Gigabit)
Auto-negotiable
10 Gbps
2 Gbps per port with full duplex
5
5x 10/100/1000BASE-T
0
4
(5) 10/100/1000 (RJ45)
30W (802.3at)
75
 
 
9000
No
Yes
No
No
No
No
Yes
Includes back panel grounding lug
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS B (Emissions)
5-year limited warranty
NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

More Info
Check Prices
Unmanaged Switch
147W
100-240V AC nominal input
Detachable NEMA 5-15P input cord
100-240
NEMA 5-15P
5
140W
50/60 Hz
 
 
Power LED (Green for Power On); Two LEDs per RJ45 port (UPPER LED: Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity / LOWER LED: Amber indicates PoE is active); Set of 2 "POE MAX" LEDs light to indicate the PoE budget has been exceeded (POE MAX 1 indicates ports 1-4 / PoE MAX 2 indicates ports 5-8)
 
Desktop; Rackmount
Black
Desktop, Rackmount
1.73 x 11.02 x 7.09
4.1
1
1U
 
-40 to 158F (-40 to 70C)
10 to 90% (non-condensing)
32 to 104F (0 to 40C)
147
Fanless
Maximum power consumption is at 100% switching capacity with 140W POE consumption.
1 Gbps (Gigabit)
Auto-negotiable
16 Gbps
2 Gbps per port with full duplex
8
8x 10/100/1000BASE-T
0
8
(8) 10/100/1000 (RJ45)
30W (802.3at)
140
 
 
9000
No
Yes
No
No
No
No
Yes
Includes back panel grounding lug
 
 
Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POE+)
Tested to UL60950-1: 2007 (2ND ED) +A1+A2 R14 (USA), CAN/CSA C22.2 NO. 60950-1-07, 2ND EDITION, 2014-10 (Canada), NOM (Mexico), FCC CLASS B (Emissions)
5-year limited warranty
NGS16C2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 36 Gbps, Web Interface

More Info
Check Prices
Managed Switch
80W
 
 
100-240
NEMA 5-15P
5
 
 
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Single-Phase
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Desktop; Rackmount
Black
 
1.73 x 17.32 x 8.07
5.4
1
 
8.07
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
80
Fanless
 
1 Gbps (Gigabit)
Auto-negotiable
36 Gbps
2 Gbps per port with full duplex
16
16x 10/100/1000BASE-T
2
0
(16) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
2x Mini-GBIC SFP Uplinks
18
9000
No
Yes
Yes
Yes
Yes
Yes
Yes
 
8000
Layer 2
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
NGS8C2POE

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

More Info
Check Prices
Managed Switch
300W
 
 
100-240
NEMA 5-15P
5
140W
 
Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Single-Phase
Power LED (Green for Power On); One connectivity LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); One PoE port per RJ45 port (Green when PoE is active; Blinks when port is overloaded); Two LEDs indicate SFP connection (Green)
1 included switch enables factory reset
Desktop; Rackmount
Black
 
1.73 x 17.32 x 8.07
5.4
1
 
8.07
-40 to 158 F (-40 to 70 C)
10 to 90% (Non-condensing)
32 to 104 F (0 to 40 C)
300
Fanless
 
1 Gbps (Gigabit)
Auto-negotiable
20 Gbps
2 Gbps per port with full duplex
8
8x 10/100/1000BASE-T
2
8
(8) 10/100/1000 (RJ45); (2) Dedicated SFP
30W (802.3at)
140
2x Mini-GBIC SFP Uplinks
10
9000
No
Yes
Yes
Yes
Yes
Yes
Yes
 
8000
Layer 2
Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1q(TAGGED VLAN), 802.1d(STP), 802.1w (RSTP), 802.1p (QUALITY OF SERVICE), 802.af (POE), 802.at (POE+)
Tested to: UL 60950-1:2007 (2nd Ed); CAN/CSA C22.2 NO. 60950-1-07 2nd Edition
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.