Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Battery Packs / Single-Phase

BP72V28RT-3U

External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
BP72V18-2USTAA

72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
BP72V18-2US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
BP72V15-2U

External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 72
BP48V60RT3UTAA

TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
BP48V60RT-3U

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
BP48V48RT4U

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 48
BP48V27-2US

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
BP48V242UTAA

TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
BP48V24-2U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 48V
BP36V42-3U

External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
BP36V27-2US

36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
BP36V15-2U

External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
BP24V70-3U

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 24
BP24V36-2US

External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
BP24V28-2U

External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
BP24V15RT2U

External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 24
BP240V787C-1PH

External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 240
BP240V5RT2U

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 240
BP240V10RT3UTAA

240V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 240
BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 240
BP192V787C-1PH

External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 192
BP192V5RT2U

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 192
BP192V18-4U

External 192V 4U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V18-4U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
BP192V12RT3UTAA

192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
BP192V12-3U

External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.