Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Battery Backup / Standby

INTERNETOFFICE700

Internet Office 120V 700VA 425W Standby UPS, USB port, 6 Outlets, Tel/DSL/Ethernet Protection

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 700
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop
INTERNETOFFICE500

Internet Office 120V 500VA 280W Standby UPS, USB port, 6 Outlets, Tel/DSL/Ethernet Protection

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 500
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop
INTERNETOFFICE300

Internet Office 120V 50/60Hz 300VA 150W Standby UPS, Ultra-Compact Desktop 6 Outlets, Tel/DSL/Ethernet Protection, TAA

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 300
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
INTERNET900U

Internet Office 120V 900VA 480W Standby UPS, Ultra-Compact Desktop, USB

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 900
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
INTERNET750U

750VA 450W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 750
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Audio/Video; Desktop; Eco Energy-Saving
INTERNET650U1

Internet Office 120V 650VA 330W Standby UPS, Compact Desktop, USB Monitoring and Charging

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 650
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop; Eco Energy-Saving
INTERNET600U

600VA 325W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 600
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Audio/Video; Desktop; Eco Energy-Saving
INTERNET550U

Internet Office 120V 550VA 300W Standby UPS, Ultra-Compact Desktop, USB

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 550
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
INTERNET550SER

550VA 300W Standby UPS - 8 NEMA 5-15R Outlets, 120V, 50/60 Hz, DB9, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 550
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Audio/Video; Desktop; Eco Energy-Saving
INTERNET350U

Internet Office 120V 350VA 180W Standby UPS, Ultra-Compact Desktop, USB

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 350
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
INTERNET350SER

Internet Office 120V 350VA 180W Standby UPS, 6 Outlets (NEMA 5-15R), 5-15P Plug, DB9, Tel/DSL

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 350
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop
ECO900UPSM

ECO Series 120V 900VA 480W Energy-Saving Standby UPS with USB, Muted Alarm and 12 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 900
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO900LCDU2

900VA 480W Standby UPS - 12 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, USB, ENERGY STAR, Desktop/Wall

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 900
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Audio/Video; Desktop; Eco Energy-Saving
ECO850LCD

ECO Series 120V 850VA 425W Energy-Saving Standby UPS with USB, LCD Display and 12 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 850
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO750UPSTAA

TAA-Compliant ECO Series 120V 750VA 450W Energy-Saving Standby UPS with USB port and 12 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 750
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO750UPS

ECO Series 120V 750VA 450W Energy-Saving Standby UPS with USB and 12 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 750
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO650UPSM

ECO Series 120V 650VA 325W Energy-Saving Standby UPS with USB, Muted Alarm and 8 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 650
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO650LCD

ECO Series 120V 650VA 325W Energy-Saving Standby UPS with USB, LCD Display and 8 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 650
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO550UPSTAA

TAA-Compliant ECO Series 120V 550VA 300W Energy-Saving Standby UPS with USB monitoring and 8 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 550
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO550UPS

ECO Series 120V 550VA 300W Energy-Saving Standby UPS with USB and 8 Outlets, Energy Star V2.0

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 550
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
ECO350UPS

ECO Series 120V 350VA 180W Energy-Saving Standby UPS with USB and 6 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 350
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
BCPRO600

BC Pro 120V 600VA 345W Standby UPS, Tower, USB port, 6 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 600
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
BCPRO1400

BC Pro 120V 1400VA 940W Standby UPS, Tower, USB port, 6 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 1400
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop; Eco Energy-Saving
BCPRO1050

BC Pro 120V 1050VA 705W Standby UPS, Tower, USB port, 6 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 1050
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
BCPERS450

BC Personal 120V 450VA 280W Standby UPS, Tower, USB port, 3 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 450
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
BCPERS300

BC Personal 120V 300VA 180W Standby UPS, Tower, 3 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 300
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
BC800U

Standby UPS 800VA 450W - 12 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, USB, ENERGY STAR, Desktop/Wall

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 800
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop; Eco Energy-Saving
BC600SINE

PC Personal 120V 600VA 375W Standby UPS with Pure Sine Wave Output, Tower, 6 Outlets

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Tower
  • Output (VA): 600
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Application: Desktop; Eco Energy-Saving
BC500

120V 500VA 260W Standby UPS, 8 Outlets (NEMA 5-15R), 5-15P Plug, 5 ft. Cord, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 500
  • Input Voltage: 110V AC; 115V AC; 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
BC450

Standby UPS 450VA 255W - 8 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 450
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
BC350

120V 350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 350
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Desktop
BC350

350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 350
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Application: Audio/Video; Desktop; Eco Energy-Saving
AV550SC

550VA Audio/Video Backup Power Block - Exclusive UPS Protection for Structured Wiring Enclosure

  • Type: Standby
  • Phase: Single-Phase
  • Form Factor: Desktop
  • Output (VA): 550
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; C14 inlet
  • Application: Audio/Video
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.