Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / 400V 3-Phase

Total Load (Watts)

Runtime (mins)

SmartOnline SVX Series 90kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Small Frame UPS System SVX90KS3P

SmartOnline SVX Series 90kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Small-Frame UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 90000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 90kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 5 Battery Modules SVX90KM3P5B

SmartOnline SVX Series 90kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 5 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 90000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 90kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX90KL

SmartOnline SVX Series 90kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 90000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 60kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Small Frame UPS System 3 Battery Modules SVX60KS2P3B

SmartOnline SVX Series 60kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Small-Frame UPS System, 3 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 60kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 5 Battery Modules SVX60KM2P5B

SmartOnline SVX Series 60kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 5 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 60kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 4 Battery Modules SVX60KM2P4B

SmartOnline SVX Series 60kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 4 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 60kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 3 Battery Modules SVX60KM2P3B

SmartOnline SVX Series 60kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 3 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 60kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX60KL

SmartOnline SVX Series 60kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Small Frame UPS System 3 Battery Modules SVX30KS1P3B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Small-Frame UPS System, 3 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Small Frame UPS System 2 Battery Modules SVX30KS1P2B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Small-Frame UPS System, 2 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 5 Battery Modules SVX30KM1P5B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 5 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 4 Battery Modules SVX30KM1P4B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 4 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 3 Battery Modules SVX30KM1P3B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 3 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA 400 230V 50 60Hz Modular Scalable 3 Phase On Line Double Conversion Medium Frame UPS System 2 Battery Modules SVX30KM1P2B

SmartOnline SVX Series 30kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 2 Battery Modules

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 30kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX30KL

SmartOnline SVX Series 30kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 210kVA N 1 Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX210KL8P

SmartOnline SVX Series 210kVA N+1 Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 210000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 210kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX210KL7P

SmartOnline SVX Series 210kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 210000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 180kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX180KL

SmartOnline SVX Series 180kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 180000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 150kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX150KL

SmartOnline SVX Series 150kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 150000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVX Series 120kVA Modular Scalable 3 Phase On line Double Conversion 400 230V 50 60Hz UPS System SVX120KL

SmartOnline SVX Series 120kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 120000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SVTX 3 Phase 415V 30kVA 27kW OnLine Double Conversion UPS Tower SVT30KX

SmartOnline SVTX Series 3-Phase 380/400/415V 30kVA 27kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
SmartOnline SVTX 3 Phase 415V 20kVA 18kW OnLine Double Conversion UPS Tower SVT20KX

SmartOnline SVTX Series 3-Phase 380/400/415V 20kVA 18kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
SmartOnline SVTX 3 Phase 415V 10kVA 9kW On Line Double Conversion UPS Tower SVT10KX

SmartOnline SVTX Series 3-Phase 380/400/415V 10kVA 9kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 10000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
SmartOnline SUTX 3 Phase 380 400 415V 40kVA 40kW On Line Double Conversion UPS SUTX40K

SmartOnline SUTX Series 3-Phase 220/380V, 230/400V, 240/415V 40kVA 40kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline SUTX 20kVA 20kW 3 Phase 380 400 415V Double Conversion UPS SUTX20K

SmartOnline SUTX Series 3-Phase 220/380V, 230/400V, 240/415V 20kVA 20kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 80kVA Modular 3 Phase UPS System On line Double Conversion International UPS expandable to 120kVA SU80KX2

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS (expandable to 120kVA)

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 80kVA Modular 3 Phase UPS System On line Double Conversion International UPS Battery SU80KX/40C

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS with Battery

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 80kVA Modular 3 Phase UPS System On line Double Conversion International UPS not expandable to 120kVA SU80KX

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS (not expandable to 120kVA)

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 277 480V 3 Phase Wye 80kVA Modular 3 Phase UPS System On line Double Conversion UPS for North America SU80KTV

SmartOnline 277/480V 3-Phase Wye 80kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 277/480V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 60kVA Modular 3 Phase UPS System On line Double Conversion International UPS Battery SU60KX/26B

SmartOnline 60kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS with Battery

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 60kVA Modular 3 Phase UPS System On line Double Conversion International UPS SU60KX

SmartOnline 60kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 40kVA Modular 3 Phase UPS System On line Double Conversion International UPS SU40KX

SmartOnline 40kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 20kVA 16kW Modular 3 Phase UPS System Double Conversion UPS SNMPWEBCARD Option DB9 Serial SU20KX

SmartOnline 20kVA 16kW Modular 3-Phase UPS System, Double-Conversion UPS, Network Card Slot, DB9 Serial

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 120kVA Modular 3 Phase UPS System On line Double Conversion International UPS SU120KX2

SmartOnline 120kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 120000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SmartOnline 100kVA Modular 3 Phase UPS System On line Double Conversion International UPS SU100KX2

SmartOnline 100kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 100000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
smartonline s3mx 80kva ups 3 phase 380 400 415v high efficiency compact S3M80KX

SmartOnline S3MX Series 3-Phase 380/400/415V 80kVA 72kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 60kva ups 3 phase 380 400 415v high efficiency compact S3M60KX

SmartOnline S3MX Series 3-Phase 380/400/415V 60kVA 54kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 40kva ups 3 phase 380 400 415v high efficiency compact nib S3M40KX-NIB

SmartOnline S3MX Series 3-Phase 380/400/415V 40kVA 36kW On-Line Double-Conversion UPS (No Internal Batteries)

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 40kva ups 3 phase 380 400 415v high efficiency compact S3M40KX

SmartOnline S3MX Series 3-Phase 380/400/415V 40kVA 36kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 30kva ups 3 phase 380 400 415v high efficiency compact nib S3M30KX-NIB

SmartOnline S3MX Series 3-Phase 380/400/415V 30kVA 27kW On-Line Double-Conversion UPS (No Internal Batteries)

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 30kva ups 3 phase 380 400 415v high efficiency compact S3M30KX

SmartOnline S3MX Series 3-Phase 380/400/415V 30kVA 27kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
smartonline s3mx 200kva ups 3 phase 380 400 415v high efficiency compact S3M200KX

SmartOnline S3MX Series 3-Phase 380/400/415V 200kVA 180kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 200000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Network/Server
smartonline s3mx 160kva ups 3 phase 380 400 415v high efficiency compact S3M160KX

SmartOnline S3MX Series 3-Phase 380/400/415V 160kVA 144kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 160000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Network/Server
smartonline s3mx 120kva ups 3 phase 380 400 415v high efficiency compact S3M120KX

SmartOnline S3MX Series 3-Phase 380/400/415V 120kVA 108kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 120000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Network/Server
smartonline s3mx 100kva ups 3 phase 380 400 415v high efficiency compact S3M100KX

SmartOnline S3MX Series 3-Phase 380/400/415V 100kVA 90kW On-Line Double-Conversion UPS

  • Type: 400V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 100000
  • Input Voltage: 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Network/Server
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.