Part Number: S362-006
This Model has been retired and has not been replaced. More information for the S362-006 is available on the model support page
Overview
Multi-platform SCSI II external peripheral cable HD50M to DB25M. This 6ft cable is designed to connect two SCSI II (fast SCSI) devices together. Manufactured using double shielded 25 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- 25 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI II device or controller card requiring HD50 or DB25 interface
Package Includes
- 6-ft. SCSI Cable HD50M to DB25M Double Shielded
Specifications
OVERVIEW
UPC Code | 037332014054 |
Technology | SCSI |
CONNECTIONS
Side A - Connector 1 | HD50 (MALE) |
Side B - Connector 1 | DB25 (MALE) |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.58 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images